LM3450AEV230V30

LM3450A 230Vac 30W 2 级可调光 LED 驱动器

LM3450AEV230V30

立即订购

概述

The LM3450A evaluation board is designed to provide an AC to LED solution for a 30W LED load. Specifically, it takes an AC mains input and converts it to a constant current output of 700 mA for a series string of 1 to 13 LEDs (maximum LED stack voltage of 45V). There are two assembly versions designed to operate from two different nominal AC input voltages, 120VAC or 230VAC.

The board employs a two stage design with an LM3450A flyback primary stage and an LM3409HV secondary stage. The LM3450A provides an isolated 50V regulated output voltage and a power factor corrected input current. The LM3409HV uses the 50V flyback output as its input and provides a constant current of 700mA to the LED load. This two stage design provides excellent line and load regulation as well as isolation. The board is comprised of two copper layers with components on both sides and an FR4 dielelctric. The two stage design has several key advantages over a single stage design including:

特性
  • No 120 Hz LED current ripple.
  • Better dimming performance at low dimming levels.
  • Better line disturbance rejection.
  • Better efficiency using small LED stack voltages.
  • Input Voltage Range: VIN = 90VAC - 135VAC
  • Regulated Flyback Output Voltage: VOUT = 50V
  • Maximum LED Stack Voltage: VLED < 45V
  • Regulated LED Current: ILED = 700 mA

230VAC 30W Version (This Board)

  • Input Voltage Range: VIN = 180VAC - 265VAC
  • Regulated Flyback Output Voltage: VOUT = 50V
  • Maximum LED Stack Voltage: VLED < 45V
  • Regulated LED Current: ILED = 700 mA

Contents:

  • LM3420AEV230V30 230VAC Evaluation Board
  • LM3450A Evaluation Board Application Note
照明 LED 驱动器
LM3450 具有主动式功率因数校正和相位调光解码器的 LED 驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3450AEV230V30/NOPB — LM3450A 230Vac 30W 2 Stage Dimmable LED Driver

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2150 LM3450A Evaluation Board (Rev. B) 2013年 5月 3日
证书 LM3450AEV230V30/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LM3450AEV230V30/NO EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频