LM3447-PAR-230VEVM
用于 LED 照明评估模块/板的 LM3447 PFC 反激控制器
LM3447-PAR-230VEVM
概述
Evaluation Module/Board for LM3447 PFC Flyback Controller for LED Lighting
The Texas Instruments LM3447-PAR-230VEVM evaluation module (EVM) helps designers evaluate the performance of the LM3447 PFC Flyback Controller for LED Lighting. The EVM is a primary-side power regulated PFC controller used for commercial and residential phase-cut dimmer compatible LED lamp drivers. It uses fixed frequency valley switching operation, resulting in discontinuous current operation. It is designed for operation from 230V AC source. The PCB is size optimized for fit in PAR (E26/27 based) LED lamps.特性
- 230VAC Isolated Triac Dimmable LED Driver
- Triac Dimmable
照明 LED 驱动器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM3447-PAR-230VEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | Using the LM3447-PAR-230VEVM | 2012年 8月 7日 |