LM3404EVAL
LM3404MA(采用 SOIC 封装)- 用于 HB LED 的 1A 恒流降压稳压器(LM3404 评估板)
LM3404EVAL
概述
The LM3404/04HV is a buck regulator derived controlled current source designed to drive a series string of high power, high brightness LEDs (HBLEDs) such as the Luxeon™ K2 Emitter at forward currents of up to 1.0A. The board can accept an input voltage ranging from 6V to 42V when using the LM3404. When using the pin-for-pin compatible LM3404HV the upper bound of input voltage is 75V. The converter output voltage adjusts as needed to maintain a constant current through the LED array. The LM3404/04HV is a true step-down regulator with an output voltage range extending from a VO(MIN) of 200 mV (the reference voltage) to a VO(MAX) determined by the minimum off time (typically 300 ns). It can maintain regulated current through any number of LEDs as long as the combined forward voltage of the array does not exceed VO(MAX).
特性
- Integrated 1.0A MOSFET
- VIN Range 6V to 42V
- 1.2A Output Current Over Temperature
- Cycle-by-Cycle Current Limit
- No Control Loop Compensation Required
- Separate PWM Dimming and Low Power Shutdown
- Supports All-Ceramic Output Capacitors and Capacitor-Less Outputs
- Thermal Shutdown Protection
- SO-8 Package
Applications:
- LED Backlight
- Constant Current Source
- Automotive Lighting
- General Illumination
- Industrial Lighting
照明 LED 驱动器
立即订购并开发
LM3404EVAL/NOPB — LM3404MA (SOIC) - 1A Constant Current Buck Regulator for HB LEDs (LM3404EVAL Board)
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1545 LM3404/LM3404HV Evaluation Board (Rev. E) | 2013年 5月 1日 | |||
* | 应用手册 | Application Note 1545 LM3404/LM3404HV Evaluation Board (cn) | 2009年 8月 14日 | |||
证书 | LM3404EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | LM3404 Driving a Seoul Semi Zpower P4 1A LED User Guide | 2012年 1月 27日 |