LM2743EVAL
低电压 N 通道 MOSFET 同步降压稳压器控制器评估模块
LM2743EVAL
概述
LM2743 N-Channel FET Synchronous Buck Regulator Controller for Conversion from 3.3V
特性
- MOSFET input voltage (VIN) from 1V to 16V
- IC Input voltage (VCC) from 3V to 6V
- Output voltage adjustable down to 0.6V
- Power good flag and output enable
- Output over-voltage and under-voltage flag
- FB voltage: 2% over temperature
- Current limit without series sense resistor
- Adjustable soft start
- Tracking and sequencing with shutdown and soft start pins
- Switching frequency from 50 kHz to 2 MHz
- TSSOP-14 package
Applications:
- 3.3V Buck Regulation
- Set-top Boxes/Home Gateways
- Core Logic Regulators
- High-Efficiency Buck Regulation
交流/直流和直流/直流控制器(外部 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1356 LM2743 Evaluation Board (Rev. A) | 2013年 4月 30日 | |||
证书 | LM2743EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |