LM26001EVAL
具有高效休眠模式的 1.5A 开关稳压器
LM26001EVAL
概述
LM26001 1.5A Switching Regulator with High Efficiency Sleep Mode
特性
- 10 uA typical Iq in shutdown mode
- 3.0V minimum input voltage
- 4.0V to 38V continuous input range
- 1.5% reference accuracy
- Cycle-by-cycle current limit
- Adjustable Frequency (150 kHz to 500 kHz)
- Synchronizable to an external clock
- Power Good Flag
- Forced PWM function
- Adjustable Soft-start
- TSOOP-16 exposed pad package
- Thermal Shut Down
Applications
- Automotive Telematics
- Navigation systems
- In-Dash Instrumentation
- Battery Powered Applications
- Stand-by power for home gateways/set-top boxes
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
LM26001EVAL — 1.5A Switching Regulator with High Efficiency Sleep Mode
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1454 LM26001 Evaluation Board (Rev. B) | 2013年 4月 24日 | |||
证书 | LM26001EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |