LM25118EVAL

用于 LM25118 的评估板

LM25118EVAL

立即订购

概述

The LM25118 Evaluation Board is designed to provide the design engineer with a fully functional, Emulated Current Mode Control, buck boost power converter to evaluate the LM25118 controller IC. The evaluation board provides a 12V output with 3A of output current capability. The evaluation board’s wide input voltage range is from 42V to 5V, with operation down to 3V with some component changes. The evaluation board operates at 300 kHz, a good compromise between conversion efficiency, tradeoffs between buck and buck-boost mode requirements, and converter size. The printed circuit board consists of 4 layers with 2 ounce copper top and bottom, and 1 ounce copper on internal layers. The board is constructed with FR4 material.

交流/直流和直流/直流控制器(外部 FET)
LM25118 3-42V 宽输入电压、电流模式非同步降压-升压控制器 LM25118-Q1 符合 AEC-Q100 标准的 3V 至 42V 宽输入电压、电流模式非同步降压/升压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM25118EVAL/NOPB — 适用于 LM25118 宽输入电压降压/升压控制器的评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 LM25118 Evaluation Board (Rev. B) 2014年 1月 17日
证书 LM25118EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频