LM25088MH-1EVAL
LM25088-1 - 具有抖动的宽输入范围非同步降压控制器评估模块
LM25088MH-1EVAL
概述
The LM25088-1 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM25088 controller IC. The LM25088 evaluation board is available in two versions (like the LM25088 controller): the LM25088-1 evaluation board provides ±5% oscillator frequency dithering to reduce EMI and the LM25088-2 evaluation board provides hiccup mode restart to reduce over load stress. Both the evaluation boards share the same layout except for silkscreen. The printed circuit board consists of 2 layers, 2 ounce of copper top and bottom and the board size is 2.55x1.5x0.5 inches
交流/直流和直流/直流控制器(外部 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1931 LM25088 Evaluation Board (Rev. D) | 2013年 4月 26日 | |||
证书 | LM25088MH-1EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |