LM25085AMYEEVAL
具有 0.9V 参考的 LM25085AMYEEVAL 42V 恒准时 PFET 降压开关控制器
LM25085AMYEEVAL
概述
The LM25085AMYE evaluation board provides the design engineer with a fully functional buck regulator, employing the LM25085A PFET switching controller which uses the constant on-time (COT) operating principle. This evaluation board provides a 1V output over an input range of 4.5V to 24V. The circuit delivers load currents to 5A, with current limit set at ≅8.2A. The board is populated with all components except C5 and C7.
交流/直流和直流/直流控制器(外部 FET)
立即订购并开发
评估板
LM25085AMYEEVAL/NOPB — LM25085AMYEEVAL 42V Constant On-Time PFET Buck Switching Controller with 0.9V Reference
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1933 LM25085A Evaluation Board (Rev. B) | 2013年 4月 26日 | |||
证书 | LM25085AMYEEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | LM25085AMYEEVAL/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 |