LM25010EVAL
用于 42V、1.0A 降压开关稳压器的评估板
LM25010EVAL
概述
LM25010 42V, 1.0A Step-Down Switching Regulator
特性
- Wide 6V to 42V Input Voltage Range
- Valley Current Limiting at 1.25A
- Programmable Switching Frequency Up to 1MHz
- Integrated High Voltage Bias Regulator
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Nearly Constant Operating Frequency with Line and Load Variations
- Adjustable Output Voltage
- 2.5V, ±2% Feedback Reference
- Programmable Soft-Start
- Thermal Shutdown
Applications
- Non-Isolated Telecommunications Regulator
- Secondary Side Post Regulator
- Power Supply for Automotive Electronics
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1431 LM25010 Evaluation Board (Rev. A) | 2013年 4月 24日 | |||
证书 | LM25010EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |