LM21215EVM
用于 LM21215 的评估板
LM21215EVM
概述
This evaluation board provides a solution to examine the high efficiency LM21215 buck switching regulator. The LM21215 is capable of driving up to 15A of continuous load current with excellent output voltage accuracy due to its ±1% internal reference. The LM21215 is capable of down converting from an input voltage between 2.95V and 5.5V at a fixed switching frequency of 500 kHz. This device also features an adjustable current limit that allows the user to set the internal current limit protection value. Other fault protection features include output power good and output over-voltage protection. The dual function soft-start/tracking pin can be used to control the startup response of the LM21215, and the precision enable pin can be used to easily sequence the LM21215 in applications with sequencing requirements.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2130 LM21215 Evaluation Board (Rev. A) | 2013年 5月 5日 | |||
证书 | LM21215EVM/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |