LM21212-2EVM
用于 LM21212-2 的评估板
LM21212-2EVM
概述
This evaluation board provides a solution to examine the high efficiency LM21212-2 buck switching regulator. The LM21212-2 is capable of driving up to 12A of continuous load current with excellent output voltage accuracy due to its ±1% internal reference. The LM21212-2 is capable of down converting from an input voltage between 2.95V and 5.5V. Fault protection features include current limit, output power good, and output over-voltage protection. The LM21212-2 has a programmable switching frequency can be set between 300 kHz and 1.55 MHz with an external resistor. The dual function soft-start/tracking pin can be used to control the startup response of the LM21212-2, and the precision enable pin can be used to easily sequence the LM21212-2 in applications with sequencing requirements.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2140 LM21212-2 Evaluation Board (Rev. A) | 2013年 5月 5日 | |||
证书 | LM21212-2EVM/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |