LM20343EVAL

用于 LM20343 的评估板

LM20343EVAL

立即订购

概述

This evaluation board provides a solution to examine the full featured LM20343 buck switching regulator that is capable of driving up to 3A of load current. The device features a frequency adjust pin that allows the switching frequency to be adjusted from 250 kHz to 1.0 MHz. This board is capable of down converting from an input voltage between 4.5V and 36V. The LM20343 evaluation board has been optimized to work from 4.5V to 25V achieving a balance between overall solution size and the efficiency of the regulator. The power stage and compensation components of the LM20343 evaluation board have been optimized for an input voltage of 12V, but for testing purposes, the input can be varied across the entire operating range. The output voltage of the evaluation board is nominally 3.3V, but this voltage can be easily changed by replacing one of the feedback resistors (R5 or R6).

AC/DC 和 DC/DC 转换器(集成 FET)
LM20343 4.5-36V 3A 电流模式可调频率同步降压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM20343EVAL/NOPB — Evaluation Board for the LM20343

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1792 LM20343 Evaluation Board (Rev. B) 2013年 5月 5日
证书 LM20343EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频