LM20136MHEVAL

具有输入同步的 6A 同步降压稳压器评估模块

LM20136MHEVAL

立即订购

概述

The LM20136 is a full-featured synchronous buck switching regulator capable of driving up to 6A of load current. This device features a clock synchronization input that allows the switching frequency to be synchronized to an external clock source. The ability to adjust the operating frequency from 500 kHz to 1.5 MHz gives the designer flexibility in component selection. The LM20136 is capable of converting an input voltage between 2.95V and 5.5V down to an output voltage as low as 0.8V. Fault protection features include cycle-by-cycle current limit, output power good, and output over-voltage protection. The dual function soft-start/tracking pin can be used to control the startup response of the LM20136, and the precision enable pin can be used to easily sequence the LM20136 in sequence-critical applications. The LM20136 is available in an eTSSOP-16 package with an exposed pad for enhanced thermal performance.

AC/DC 和 DC/DC 转换器(集成 FET)
LM20136 具有输入同步功能的 2.95-5.5V、6A 电流模式同步降压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM20136MHEVAL — 具有输入同步的 6A 同步降压稳压器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1903 LM20136 Evaluation Board (Rev. A) 2013年 5月 5日
证书 LM20136MHEVAL EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频