DUALOUTPUT-ISOFLYBACK-REF

双路输出隔离反向设计:5V(0.2A)、12V(2.1A),具有2 路 addl 输出 3.3V(0.5)、5V(0.5A)

DUALOUTPUT-ISOFLYBACK-REF

设计文件

概述

This design utilizes the LM5020 Current Mode PWM Controller configured in a dual output Flyback converter.  This isolated design operates at 300 kHz and uses a custom transformer to convert the input voltage, via flyback action, to an output voltage level of 12V at 2.1A, as well as produce an isolated 5V@0.2A rail.  The relative low output power of this design, and the fact that Vcc is not required to power additional IC’s, allows the primary bias winding to be connected to Vin.  The LM5020 has a minimum input voltage of 13V so a start-up bias circuit was added to apply an external voltage to Vcc until the input voltage reached the proper threshold level.

With total potential output power less than 30W, a custom EFD20 core was chosen for this design.  Because of the input voltage range, a CCM to DCM transition tradeoff was made to minimize losses associated with DCM operation.   Radiated EMI requirements necessitated the use of snubbers and other filtering elements to minimize high energy signals from interfering with adjacent circuitry.

 The 12V rail also fed a 5V@0.5A rail, as well as an optional 3.3V@0.5A rail.  The secondary side feedback components are selected appropriately to ensure the voltage regulation remains solid and that proper gain and phase margins are maintained for stable operation and quick transient response.

特性
InputsOutput #1Output #2Output #3Output #4
VinMin=9Vout1=5.0Vout1=12.0Vout1=3.3Vout1=5.0
VinMax=42Iout1=0.2Iout1=2.1Iout1=0.5Iout1=0.5
  • Internal Start-up Bias Regulator
  • Error Amplifier
  • Precision Voltage Reference
  • Programmable Softstart
  • A Peak Gate Driver
  • Maximum Duty Cycle Limiting (80% for LM5020-1 or 50% for LM5020-2)
  • Programmable Line Under Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Slope Compensation (LM5020-1)
  • Programmable Oscillator Frequency with Synchronization Capability
  • Current Sense Leading Edge Blanking
  • Thermal Shutdown Protection

 

??image.gallery.download_zh_CN?? 观看带字幕的视频 视频

我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。

设计文件和产品

产品

在设计中包括 TI 产品和可能的替代产品。

AC/DC 和 DC/DC 转换器(集成 FET)

LM2736具有高效轻负载效率的 3V 到 18V 输入、0.75A 降压转换器

数据表: PDF | HTML
交流/直流和直流/直流控制器(外部 FET)

LM502013V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器

数据表: PDF

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 标题 下载最新的英文版本 日期
* 用户指南 Dual Output Isolated Flyback Design:User Guide 2012年 1月 27日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题
查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频