Get started and develop with 2.4-GHz Wi-Fi SoC solutions
CC3220SF-LAUNCHXL — CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU
CC3XXXRADIOTEST — SimpleLink Wi-Fi 无线测试工具
WIFI-STARTER-PRO-ANDROID — SimpleLink Wi-Fi Starter Pro(Andriod 版)- 可从 Google Play 获取
WIFI-STARTER-PRO-IOS — SimpleLink Wi-Fi Starter Pro(iOS 版)- 可从 App Store 下载
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Zigbee 产品 -
parametric-filter Wi-Fi 产品 -
parametric-filter Thread 产品 -
parametric-filter 其他无线技术 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 多协议产品 -
parametric-filter 蓝牙产品 -
parametric-filter 数字电源隔离式控制器
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
Sub-1GHz 无线 MCU
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0, 12.7.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
最新信息
- Please refer to the release notes
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
产品
C2000 实时微控制器
基于 Arm 的处理器
工业毫米波雷达传感器
汽车毫米波雷达传感器
MSP430 微控制器
Wi-Fi 产品
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
Sub-1GHz 无线 MCU
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
最新信息
- Device Support Update
- Synced up with CCS12.8.0 and CCS Theia 1.5.0
- Fixed issue when executing a DSSM command when the MSPM0 device has a password enabled
- Updating Sitara MCU flashing support
- C2000 - Fixed various multi-core use cases on F28P65x devices
- Bug Fixes
SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK)
SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK)
Link to Radio Tool for SimpleLink CC32XX SDK and SimpleLink SDK Wi-Fi Plug-In
产品
Wi-Fi 产品
硬件开发
开发套件
发布信息
Click on the links in the table above to download. The SimpleLink Wi-Fi SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
最新信息
- Added support for TLS 1.3 using mBed TLS v 3.x.x
- Added new MQTT example with TLS 1.3
- Bug fixes
SIMPLELINK-ACADEMY-CC32XX — SimpleLink™ Academy for CC32xx
产品
Wi-Fi 产品
硬件开发
评估板
开发套件
发布信息
SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for all LaunchPads in the SimpleLink MCU family.