应用软件和框架
CC3220-VIDEO-CAMERA-SOFTWARE
为音频/视频流应用提供系统解决方案的 CC3220 集成解决方案
CC3220-VIDEO-CAMERA-SOFTWARE
概述
The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3220 Wi-Fi wireless micro-controller over 802.11 b/g/n networks from any smart phone, tablet, or computer over local network. This design implementation is well suited with a wide range of Internet of Things (IoT) applications such as battery operated intrusion cameras, door locks, video doorbells and 360-degree multi-cameras in smart homes taking advantage of easy commissioning to a Wi-Fi network and advanced low-power modes from the CC3220 Internet-on-a-chip™ solution.
特性
- Supports Capture and streaming of: Video - 720p @ 30FPS, 2Mbps
- Supports Capture and streaming of: Audio – PCM, 16bps @ 11025Hz
- Supports RTP/RTSP protocols
- SimpleLink™ Wi-Fi solution over 802.11 b/g/n networks
下载
技术文档
未找到结果。请清除搜索,并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 11月 7日 | |
应用手册 | SimpleLink™ CC3220-OV788 音频/视频流式传输参考 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | 2021年 6月 10日 |