CC2538EMK
CC2538 评估模块套件
CC2538EMK
概述
The CC2538 Evaluation Module Kit is an add-on kit for the CC2538DK and it contains two CC2538 evaluation module boards. The CC2538 evaluation modules can be used as reference modules for hardware and software prototyping and for verifying the performance of the CC2538 RF IC. In combination with SmartRF06EB (not included in this kit) and SmartRF Studio, you have a complete set of tools for measuring RF parameters and more generally evaluate the RF performance of the chip. SmartRF Studio can generate register values and set up the radio to send and receive packets, set up a continuous wave signal and read the received signal strength (RSSI).
特性
- 2 x CC2538 Evaluation Modules
- Documentation
低功耗 2.4GHz 产品
立即订购并开发
CC2538EMK — CC2538 评估模块套件
SMARTRF-STUDIO-7 — SmartRF Studio
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
接口适配器
子卡
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新信息
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
SWRC272 — CC2538 PER Test (v1.1.0)
SWRC272 — CC2538 PER Test (v1.1.0)
产品
低功耗 2.4GHz 产品
硬件开发
子卡
发布信息
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | CC2538EMK EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
白皮书 | Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) | 2017年 10月 16日 | ||||
更多文献资料 | CC2538 Evaluation Module Kit Quick Start Guide | 2013年 4月 12日 |