Design and develop capacitive touch applications with the CAPTIVATE-FR2676
Begin development with the CapTIvate™ MCU(s) Design Center. Use our sensor boards to develop and test your application software, without needing to design custom hardware.
评估板
CAPTIVATE-FR2676 — 电容式触控 MSP430FR2676 MCU 主板
TI.com 上无现货
硬件编程工具
CAPTIVATE-PGMR — MSP430 CapTIvate MCU 编程器
TI.com 上无现货
评估板
CAPTIVATE-BSWP — 电容式触控自电容按钮、滑块、滚轮和接近传感器演示板
Working with a self-capacitance sensor.
TI.com 上无现货
评估板
CAPTIVATE-METAL — 适用于 CapTIvate™ 开发套件的触摸金属电容式传感附加电路板
Working with metal.
TI.com 上无现货
开发套件
CAPTIVATE-PHONE — 具有触觉反馈功能的电容式触控互电容传感器演示板
Wanting to simulate a touch application in a phone form factor.
TI.com 上无现货
IDE、配置、编译器或调试器
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
Needing to change or write code.
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
版本: 20.0.1
发布日期: 20 十二月 2024
校验和
校验和
校验和
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Wi-Fi 产品 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 数字电源隔离式控制器
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
Sub-1GHz 无线 MCU
硬件开发
评估板
开发套件
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
最新信息
- v20.0.1 is a maintenance release based on v20.0.0, with the following updates:
- Updated C29 device support to support flash programming on the M4 core, as well as enhancements and bug fixes.
- Added support for Stellaris In-Circuit Debug Interface debug probe
- Added support for MSP432 MCU device family
- Fixed version of bundled C2000 and C6000 Compiler
- Various debug enhancements and bug fixes
应用软件和框架
MSPCAPTDSNCTR — MSP CapTIvate 设计中心 GUI
MSPCAPTDSNCTR — MSP CapTIvate 设计中心 GUI
版本: 1.83.00.08
发布日期: 16 五月 2020
Captivate Design Center for Windows
校验和
Captivate Design Center for Mac OS X
校验和
Captivate Design Center for Linux
校验和
产品
MSP430 微控制器
硬件开发
评估板
开发套件
硬件编程工具
文档
Release Notes
API Guide
Users Guide
发布信息
CapTIvate™ brings together an exciting new capacitive touch measurement technology, a powerful CapTIvate™ Design Center GUI, a versatile hardware development platform and a full feature capacitive touch software library, creating the next step in evolution for capacitive touch sensor design. The CapTIvate™ Design Center is a rapid development tool that accelerates capacitive touch designs for CapTIvate™ Technology enabled MSP430 devices. By helping guide the product developer through the capacitive touch development process, the CapTIvate™ Design Center can simplify and accelerate any touch design through the use of innovative user graphical interfaces, wizards and controls.
最新信息
- CapTIvate Technology Guide
- Add the Temperature Drift information in Design Guide section
- Update the Devices section with key sensing parameters and comparison between two generations
- Software Library
- Add the support for new devices MSP430FR2672 and MSP430FR2673
- Design Center
- Please re-create the projects created from the previous version to get all the new features.
- Added support for TrackPad sensors
- Minor bug fixes