Design and develop capacitive touch applications with the CAPTIVATE-FR2676
CAPTIVATE-FR2676 — 电容式触控 MSP430FR2676 MCU 主板
CAPTIVATE-PGMR — MSP430 CapTIvate MCU 编程器
CAPTIVATE-BSWP — 电容式触控自电容按钮、滑块、滚轮和接近传感器演示板
CAPTIVATE-METAL — 适用于 CapTIvate™ 开发套件的触摸金属电容式传感附加电路板
CAPTIVATE-PHONE — 具有触觉反馈功能的电容式触控互电容传感器演示板
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to macOS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Zigbee 产品 -
parametric-filter Wi-Fi 产品 -
parametric-filter Thread 产品 -
parametric-filter 其他无线技术 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 多协议产品 -
parametric-filter 蓝牙产品 -
parametric-filter 数字电源隔离式控制器
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
Sub-1GHz 无线 MCU
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0, 12.7.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
最新信息
- Please refer to the release notes
MSPCAPTDSNCTR — MSP CapTIvate 设计中心 GUI
MSPCAPTDSNCTR — MSP CapTIvate 设计中心 GUI
Captivate Design Center for Windows
Captivate Design Center for Mac OS X
Captivate Design Center for Linux
产品
MSP430 微控制器
硬件开发
评估板
开发套件
硬件编程工具
文档
Release Notes
API Guide
Users Guide
发布信息
最新信息
- CapTIvate Technology Guide
- Add the Temperature Drift information in Design Guide section
- Update the Devices section with key sensing parameters and comparison between two generations
- Software Library
- Add the support for new devices MSP430FR2672 and MSP430FR2673
- Design Center
- Please re-create the projects created from the previous version to get all the new features.
- Added support for TrackPad sensors
- Minor bug fixes