BIOSSW-C6748

TMS320C6748 SYS/BIOS 软件开发套件 (SDK)

BIOSSW-C6748

下载

概述

The new TMS320C6748 SYS/BIOS Software Development Kit (SDK) enables demo viewing in less than 10 minutes and the start of development in under an hour. The SDK provides a single download for all the latest versions of key software components including the SysBIOS 6.33 real-time kernel, and StarterWare, a collection of low-level, C-based libraries and utilities to jumpstart development. A variety of benchmarks and application examples help to further accelerate project completion.

TMS320C6748 DSP developers can make use of the SDK with either the OMAP-L138/C6748 EVM kit or L138/C6748 Development kit (LCDK).

  • Instructions are available in the Zoom OMAP-L138 EVM User’s Guide for connecting the TMS320C6748 SOM (System-on-Module) to the evaluation baseboard, and to setup/install Code Composer Studio™ IDE (CCStudio) to communicate to the device via the JTAG emulation.
  • The LCDK user guide provides details on the connection with the evaluation board and how to start development with CCStudio. Developers can follow the Software Components and Installation Guide to download, install the software and start development. (Note that the SDK contains third party software binaries for the fingerprint authentication demonstration.)
特性
  • Demos Finger Printing and Face Detect
  • SYS/BIOS 6.3.33
  • Updated support with CCStudio v5.1
  • Code Gen Tools 7.3.1
  • C64x+™ (fixed) and C674x (floating-point) DSP Library (DSPLIB)
  • C64x+ Image Library (IMGLIB)
  • C67x Fast Run-Time Support (fastMath) library
  • C6 Benchmarks
  • Network development kit (NDK)
  • Platform development kit(PDK) – BIOS drivers, Starterware and CSL
  • EDMA Low level drivers
  • Flash Tools
  • XDC Tools
下载 观看带字幕的视频 视频

下载

软件开发套件 (SDK)

BIOS_C6SDK 用于 C6748 的 SYS/BIOS SDK

下载选项

BIOS_C6SDK 用于 C6748 的 SYS/BIOS SDK

close
最新版本
版本: 2.00.00.00
发布日期: 2012-3-29

发布信息

bios_c6sdk

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
用户指南 SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020-6-1
产品概述 TMS320C6748 DSP Development Kit 2012-5-30

相关设计资源

软件开发

IDE、配置、编译器或调试器
CCSTUDIO Code Composer Studio™ 集成式开发环境 (IDE)

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频