TMDSDOCK28069
F28069 Piccolo 实验板套件
TMDSDOCK28069
概述
The C2000 Experimenter Kits from Texas Instruments are ideal products for OEMs to use for initial device exploration and testing. The Piccolo F28069 Experimenter Kit has a docking station that features on board USB JTAG emulation, access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a 28069 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer StudioTM IDE v4 and USB cable.
All software, documentation, and hardware documents can be accessed by installing controlSUITE.
特性
- TMX320F28069 microcontroller based controlCARD.
- Docking station with on board USB JTAG emulation and access to all controlCARD signals
- Fully powered from USB connection, no external power supply needed
- Code Composer Studio™ IDE v4
- Full open source software examples and hardware files for download in controlSUITE.
VisSim/ECD
Piccolo F2806x evaluation tools feature a full version of VisSim/ Embedded Controls Developer v8.0 free for two months after activation.
Vissim/Embedded Controls Developer is model based development software for TI DSP and microprocessors. VisSim/ECD generates highly efficient code from intuitive block diagrams. VisSim's model based paradigm greatly speeds embedded systems development.
For more information on VisSim/ECD with piccolo, visit VisSim/ECD for TI Piccolo.
- TMDSCNCD28069 Piccolo F28069 controlCARD
- DIMM100 Docking Station baseboard
- USB Cable (Type-A Plug to Type-B Plug)
C2000 实时微控制器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
数据表 | TMS320F2806x 实时微控制器 数据表 (Rev. J) | PDF | HTML | 英语版 (Rev.J) | PDF | HTML | 2021年 12月 17日 | |
勘误表 | TMS320F2806x Real-Time MCUs Silicon Errata (Rev. O) | PDF | HTML | 2021年 4月 9日 | |||
证书 | TMDSDOCK28069 EU Declaration of Conformity (DoC) | 2018年 8月 7日 |