TIDA-050034
Integrated power supply reference design for NXP iMX 7D processor
TIDA-050034
概述
TIDA-050034 is a fully functional development board combining a TI PMIC, TPS65218DO, with NXP i.MX 7Dual Application Processor.
The hardware design consists of DDR3L SDRAM (2x512MB), 64MB Serial NOR Flash, 8GB eMMC 5.0 iNAND, SD Card interface v3.0, 50 pin LCD Connector for external TFT display interface, 1000Base-T Ethernet, USB2.0 Type A and micro-AB, MIPI CSI for external camera interface and mini-PCIe interface.
This design is intended for any project that is using the i.MX 7Solo or i.MX 7Dual processor and requires evaluation of alternate power solutions.
特性
- Full system-on-board for rapid development of NXP i.MX 7D & i.MX 7S systems
- Low-power modes & DVFS supported
- Wifi + Bluetooth wireless connectivity
- Ethernet, CAN, USB wired connectivity
- LCD/HDMI/MIPI DSI display options
- Selectable boot options (SD, eMMC, QSPI)
输出电压选项 | TIDA-050034.1 | TIDA-050034.2 | TIDA-050034.3 | TIDA-050034.4 | TIDA-050034.5 | TIDA-050034.6 | TIDA-050034.7 | TIDA-050034.8 | TIDA-050034.9 |
---|---|---|---|---|---|---|---|---|---|
Vin (Min) (V) | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 1.1 | 2.9 | 1.45 | 1.45 |
Vin (Max) (V) | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 3.5 | 6 | 5.5 | 5.5 |
Vout (Nom) (V) | 1 | 1.35 | 1.8 | 3.3 | 1.5 | .675 | 3.3 | 2.5 | 2.8 |
Iout (Max) (A) | 1.8 | 1.8 | 1.8 | 1.6 | .4 | 3 | 2 | .5 | .5 |
Output Power (W) | 1.8 | 2.43 | 3.24 | 5.28 | .6 | 2.025 | 6.6 | 1.25 | 1.4 |
Isolated/Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated |
Input Type | DC | DC | DC | DC | DC | DC | DC | DC | DC |
Topology | Buck- Synchronous | Buck- Synchronous | Buck- Synchronous | Buck Boost- Synchronous | Linear Regulator | Other | Buck- Synchronous | Linear Regulator | Linear Regulator |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
开始开发
支持软件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
设计指南 | 适用于 NXP i.MX 7D 处理器的集成电源参考设计 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 1日 | |||
应用简报 | 使用 TPS6521815 PMIC 为 NXP i.MX 7 处理器供电 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2020年 2月 20日 |