TIDA-01041
用于多相高精度 0.5 至 100A 电池化成的电池测试仪参考设计
TIDA-01041
概述
This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant current (CC) and constant voltage (CV) calibration loops, TIDA-01041 can achieve up to 0.01% voltage control accuracy. All key design theories are described guiding users through the part selection process and optimization. Finally, schematic, board layout, hardware testing, and results are also presented.
特性
- High precision calibration control achieving 0.02% full scale current control accuracy and 0.01% full scale voltage control accuracy
- Supports from 0.5-A to 100-A charge and discharge
- Input voltage (bus) from 8 V - 16 V and output load (battery) from 0 V - 4.2 V (5 V max)
- Two LM5170 multiphase bidirectional buck, boost integrated controllers and drivers for charging and discharging
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
Arm Cortex-M4 MCU
TM4C1294NCPDT — 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU
数据表: PDF技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
设计指南 | 适用于多相高精度 0.5A 至 100A 电池化成的电池测试仪参考设计 (Rev. A) | 英语版 (Rev.A) | 2019年 7月 25日 | |||
技术文章 | Taking a modular approach to high-precision, high-current battery test equipment | PDF | HTML | 2019年 6月 21日 | |||
技术文章 | Achieving highly accurate full-scale charge and discharge current control for high | PDF | HTML | 2018年 8月 13日 |