Start prototyping your design with MSP432E401Y LaunchPad™ development kit
MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Wi-Fi 产品 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 数字电源隔离式控制器
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
Sub-1GHz 无线 MCU
硬件开发
评估板
开发套件
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
最新信息
- v20.0.1 is a maintenance release based on v20.0.0, with the following updates:
- Updated C29 device support to support flash programming on the M4 core, as well as enhancements and bug fixes.
- Added support for Stellaris In-Circuit Debug Interface debug probe
- Added support for MSP432 MCU device family
- Fixed version of bundled C2000 and C6000 Compiler
- Various debug enhancements and bug fixes
SIMPLELINK-ACADEMY-MSP432E4 — SimpleLink™ Academy for MSP432E4
产品
Arm Cortex-M4 MCU
硬件开发
开发套件
发布信息
SimpleLink™ Academy for MSP432E4 delivers easy-to-use training modules that span a wide range of topics for all MSP432E4 LaunchPads.
SIMPLELINK-MSP432E4-SDK — SimpleLink MSP432E4 以太网 MCU 软件开发套件
Windows Installer for SimpleLink MSP432E4 SDK
macOS Installer for SimpleLink MSP432E4 SDK
Linux Installer for SimpleLink MSP432E4 SDK
产品
Arm Cortex-M4 MCU
硬件开发
开发套件
文档
SimpleLink MSP432E4 SDK Documentation