Get started and develop with 2.4-GHz Wi-Fi SoC solutions
CC3220S-LAUNCHXL — CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU
WIFI-STARTER-PRO-ANDROID — SimpleLink Wi-Fi Starter Pro(Andriod 版)- 可从 Google Play 获取
WIFI-STARTER-PRO-IOS — SimpleLink Wi-Fi Starter Pro(iOS 版)- 可从 App Store 下载
CC3XXXRADIOTEST — SimpleLink Wi-Fi 无线测试工具
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Wi-Fi 产品 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 数字电源隔离式控制器
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
Sub-1GHz 无线 MCU
硬件开发
评估板
开发套件
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.1.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
最新信息
- Enhancements to the Watch and Variable views (ability to display address, type; fixed update issue in certain scenarios)
- Enhancements to the Disassembly and ROV views (ability to copy values of rows)
- Various clangd support enhancements
- Fixed issue with loading programs to CC13x4 devices
- Fixed issue with updating CCS IDE core feature on Windows OS experienced by some users
- Various debug enhancements and bug fixes
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
产品
C2000 实时微控制器
基于 Arm 的处理器
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
数字信号处理器 (DSP)
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
最新信息
- Device support sync-up with CCS v20.1.0
- Updated J-Link support package (v8.12.4)
- Updated Image Creator package (v3.24.4.1)
- Updated MSP Bootloader package for macOS (v1.7.0.0)
- Added ability to split the program and verify steps in a generated CLI package, to improve the flow for some security devices
- For Connectivity devices, added a setting to control if UniFlash will switch to a different configuration during connect for locked boards
- various bug fixes
SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK)
SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK)
Link to Radio Tool for SimpleLink CC32XX SDK and SimpleLink SDK Wi-Fi Plug-In
产品
Wi-Fi 产品
硬件开发
开发套件
发布信息
Click on the links in the table above to download. The SimpleLink Wi-Fi SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
最新信息
- Added support for TLS 1.3 using mBed TLS v 3.x.x
- Added new MQTT example with TLS 1.3
- Bug fixes
SIMPLELINK-ACADEMY-CC32XX — SimpleLink™ Academy for CC32xx
产品
Wi-Fi 产品
硬件开发
评估板
开发套件
发布信息
SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for all LaunchPads in the SimpleLink MCU family.