C2000WARE-MOTORCONTROL-SDK — 适用于 C2000™ MCU 的 MotorControl 软件开发套件 (SDK)
支持的产品和硬件
产品
C2000 实时微控制器
硬件开发
评估板
C2000WARE-MOTORCONTROL-SDK — 适用于 C2000™ MCU 的 MotorControl 软件开发套件 (SDK)
产品
C2000 实时微控制器
硬件开发
评估板
文档
发布信息
MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based motor control system development time targeted for various three-phase motor control applications.
最新动态
- New: Added TIDM-01010: BiSS-C Encoder Interface for F28P65x
- New: Added TIDA-010273: 250W Motor Inverter with GaN IPM for F280013x
- New: Added Edge AI Motor Fault Detection
- Updated servo_drive_with_can: added F28P65x support
- Updated TIDA-010265: Features/improvements to tida_010265_wminv Simulink model
- Updated TIDA-010265: Added support for revE1 of TIEVM-MTR-HVINV
- Updated TIDA-010265: Fixed bug requiring both FAST and eSMO to be enabled
- Updated C2000Ware to version 5.03.00.00