MCU-PLUS-SDK-AM263PX

AM263Px software development kit (SDK) for Sitara™ microcontrollers

MCU-PLUS-SDK-AM263PX

Downloads

Overview

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating creating basic system software functions from scratch.

The SDK includes support for the R5F and M4 cores, examples, drivers and bootloaders. The exact content of the SDK depends on the capabilities of the device, but all devices share common application programming interfaces (APIs) and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with the Code Composer Studio™ integrated development environment (CCSTUDIO).

Software support:

TIFS and Key Writer Package: TI Foundational Security (TIFS) is add on package for MCU-PLUS-SDK for development of SDKs on Security enabled devices providing Root of trust with Customer provisioned keys. Additionally it provides crypto drivers, security services for boot, debug, run-time OTP services and key management. Key writer utility will help customers to provision customer keys and transitioning  the Secure device life cycle from HS-FS (non secure variant without security) to HS-SE (production variant with security enabled).  

Features
  • FreeRTOS and No-RTOS support on ARM Cortex R5F
  • Device drivers for system-on-a-chip (SoC) and evaluation module (EVM) peripherals
  • Bootloaders for different boot media like universal asynchronous receiver-transmitter (UART) and quad serial
  • Tight integration with tools
    • SysConfig tool integration for generating system initialization code for pinmux, peripheral and clock configuratio
    • Code Composer Studio (CCSTUDIO) integrated development environment (IDE) integration with CCSTUDIO projects for all examples
    • TI resource explorer (TIREX) integration for browsing the SDK from within CCSTUDIO or web browser
    • Flashing tools to flash applications and bootloaders to flash media
Download View video with transcript Video

Get started

Downloads

Software development kit (SDK)

MCU-PLUS-SDK-AM263PX MCU+ SDK for AM263Px - RTOS, No-RTOS

Supported products & hardware

Supported products & hardware

Products
Arm Cortex-R MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory AM263P4-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
Hardware development
Evaluation board
TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU
Browse Download options

MCU-PLUS-SDK-AM263PX MCU+ SDK for AM263Px - RTOS, No-RTOS

close
Latest version
Version: 09.02.00.56
Release date: 08 May 2024
Products
Arm Cortex-R MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory AM263P4-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
Hardware development
Evaluation board
TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

Documentation

Documentation - START HERE

Download CCS 12.7.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.2 LTS for Windows or Linux

Download SysConfig 1.20.0 for Windows or Linux

Release Information

Thank you for your interest in the AM263Px MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • I2C LLD Driver support
  • SIP Package support
  • ADC Type 4 and ADC Safety Tile driver support
  • TMU Library and Examples
  • YANG Data model based support, Credit Based Shaper
  • Ethernet Switch management through standard Link Layer Discovery Protocol
  • Multi-time domain gPTP(IEEE 802.1AS) support enabled
  • TOG, VTM, TMU ROM Checksum, CCM for TMU, RL2
  • HSM Client updated with Arg integrity check which was missing in 09_02_00_55 release
Application software & framework

AM263PX-RESTRICTED-SECURITY AM263Px restricted security content

Supported products & hardware

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos