单板计算机

产品和参考设计

单板计算机

方框图

概述

我们的集成电路和参考设计使您能够构建小型单板计算机,从而实现具有可扩展处理性能的无风扇解决方案。

设计要求

单板计算机设计通常需要:

  • 集成、灵活的电力输送。
  • 符合处理需求的可扩展平台。
  • 多协议工业通信和接口解决方案。

方框图

查找适用于您系统的产品和参考设计

单板计算机

Main Power 5..20V Main Power5..20V Input power protection Input power protection E-Fuse & protection E-Fuse & protection Power ORing Power ORing Point-of-load regulators Point-of-load regulators Supervisor / Sequencer Supervisor / Sequencer MOSFET MOSFET Buck/boost controller Buck/boost controller Power stages power blocks Power stagespower blocks Load Switch Load Switch PMIC PMIC DC/DC DC/DC LDO LDO DDR power & termination DDR power & termination Vcore generation Vcore generation Charger Charger Housekeeping Housekeeping Temp sensor Temp sensor Heat fan Heat fan Board Mgmt Controller Board Mgmt Controller Digital processing Digital processing CPU/MPU CPU/MPU Memory Memory SoC SoC PCH PCH Level shifter / signal muxing Level shifter / signal muxing Std & little logic Std & little logic TPM TPM Clocking Clocking Clock distribution & clock buffer Clock distribution & clock buffer Input/output interface Input/output interface RS232/RS485 RS232/RS485 SPI/I2C/SMbus SPI/I2C/SMbus GPIO GPIO Wired interface Wired interface Ethernet PHY Ethernet PHY High-speed interface High-speed interface PCIe PCIe USB USB SATA SATA User interface User interface Audio Audio LED LED Display interface Display interface LVDS LVDS VGA VGA HDMI HDMI Display port Display port Signal input protection Signal input protection Current limit switch Current limitswitch Protection Protection

支持与培训

视频