单轴和多轴伺服驱动器
Design smaller, higher performance single and multiaxis servo drives with high EMC immunity
Why choose TI for your single and multiaxis servo drive designs?
Accurate and fast motor control
Achieve faster position, speed and current control with the precision required for your designs using our analog integrated circuit and real-time microcontrollers with dedicated control peripherals.
Real-time communication with low latency
Enable high electromagnetic compatibility immunity using our interface devices, and low latency for interprocessor and multiprotocol industrial communication with our integrated MCUs.
Achieve high reliability and functional safety compliance
Reduce the risk of unexpected hazards and increase reliability by designing in products with increased lifetimes and isolation ratings, while achieving functional safety compliance.
Engineering reliable single and multiaxis servo drive designs
Design high-bandwidth and high-precision closed-loop motor-control systems
Our single and multicore microcontrollers (MCUs) with integrated real-time motor-control peripherals, math accelerators, programmable real-time processors and configurable logic blocks enable:
- Low latency and high bandwidth chip-to-chip interfaces.
- Accurate fast position, speed and torque control.
- Parallel execution of control, communication and predictive maintenance algorithms.
- Less than 1-µs computing time for field-oriented or direct torque control to achieve high dynamic performance.
- Single-chip MCU with integrated industrial communication and real-time control peripherals remove the need for an external field-programmable gate array.
AM243x/AM64x 单芯片伺服电机控制实现和基准测试
显示 C2000™ 控制 MCU 优化信号链的实时基准 (Rev. A)
在工业 4.0 伺服驱动器中应用 Sitara™ 处理器和微控制器 (Rev. C)
Design efficient, reliable and small-form-factor power stages with precise current sensing
Explore how our gallium nitride field-effect transistor (FET) power modules, isolated and nonisolated insulated-gate bipolar transistor and silicon-carbide FET gate drivers, and 100-V integrated three-phase smart gate drivers help you achieve high-efficient, high-performance and small-form-factor centralized and motor integrated power stages for input voltages such as 48 VDC or AC inputs as high as 690 VAC.
Our low-latency isolated and nonisolated current-, voltage- and temperature-sensing products with extended temperature ranges help you achieve precise and high-bandwidth current control and advanced motor diagnostics for predictive maintenance.
IGBT 和 SiC 栅极驱动器基础知识
Isolated bias supply solutions for isolated gate drivers
From multiprotocol Industrial Ethernet to Gigabit TSN
In smart factories, servo drives are used in conveyor belts, machines, tools and robots. These applications may require support from multiple real-time Ethernet protocols such as EtherCAT, Profinet Real Time/Isochronous Real Time, EtherNet/IP and, soon, gigabit Time-Sensitive Networking (TSN). Our Sitara™ microcontroller and microprocessors have multiprotocol capability built in, with additional resources for multiaxis motor control.
Our Ethernet physical layers (PHYs) support a range of standard protocols, data rates and high electromagnetic compatibility immunity for implementation in harsh industrial environments. For closed systems such as robotics and machinery, 10-, 100- and 1-Gb single-pair Ethernet PHYs are available.
在工业 4.0 伺服驱动器中应用 Sitara™ 处理器和微控制器 (Rev. C)
Gigabit real-time Ethernet communication
面向工业自动化的时间敏感型网络 (Rev. C)
Meet the rigorous requirements of IEC 61800-5-2 and ISO 13849 functional safety standards
TI Functional Safety-Compliant products leverage Technischer Überwachungsverein (TÜV SÜD)-certified functional safety hardware and software development processes to help you achieve the performance and Safety Integrity Level that your motor-drive design requires, and to create safer and efficient environments.
Our integrated products and TÜV-assessed designs help you design smaller, smarter and more reliable safety functions, such as safe torque off.
C2000™ 实时微控制器的工业功能安全概述 (Rev. E)
The state of functional safety in Industry 4.0
Design Smaller Safe Torque Off (STO) Systems Using 3-Phase Smart Gate Drivers
Meet IEC 61800-5-1 isolation requirements to enable more reliable motor drives with a long life span
Explore our portfolio of proprietary isolation techniques, that include reliable capacitive silicon dioxide insulation barrier and integrated IC transformer-based magnetic isolation to help solve your design challenges.
Benefits:
Improve system performance and reliability: Our high-voltage certified isolated products offer low latency, excellent common-mode transient immunity and reliable performance.
Lower system cost: Our isolation technologies reduce bill of materials, lowering system cost and enabling significant solution size improvements.
Scalability: Our packaging innovations and globally-owned manufacturing footprint help bring functional, basic and reinforced isolation capabilities to more analog IC functions.
Certificate of conformity with factory surveillance
TI Precision Labs – Isolation
利用可靠且性价比高的隔离技术应对高电压设计挑战。 (Rev. C)
Design accurate, low-latency and reliable position-feedback sensing systems
Our microcontrollers with dedicated on-chip peripherals support resolver-to-digital conversion; incremental and multiprotocol absolute encoders such as EnDat2.2, Tamagawa T-format, Bidirectional Interface for Serial/Synchronous-C and Hiperface DSL; and multiaxis position feedback with safety capabilities.
Benefits:
- High-data-rate, low-latency and reliable RS-485 interface solutions meet and exceed IEC 61800-3 EMC immunity.
- Hall-effect and anisotropic magneto resistive position sensors with high accuracy and diagnostics for reliable system operation.
- High-resolution analog front ends with low-latency data converters operate at a wide temperature range.
- Small-footprint, high-efficiency and low-noise power-management solutions for compact designs.
Simplify the integration of position sensors for industrial drive control system (Rev. A)
Sitara™ 处理器和 MCU 上支持的工业通信协议 (Rev. E)
增量旋转编码器 (Rev. B)
设计和开发资源
AM2x Brushless-DC (BLDC) Servo Motor BoosterPack
The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback.
适用于 Sitara 微控制器的 AM243x 软件开发套件 (SDK)
AM243x 微控制器 (MCU) 软件是一系列软件开发套件 (SDK),提供一个面向 TI 嵌入式处理器的软件平台,此平台设置简单,可提供开箱即用的示例、基准测试和演示。此软件无需从头开始创建基本系统软件功能,可加快应用程序开发进程。
AM243x 软件包括:
- MCU-PLUS-SDK-AM243X:MCU plus SDK 提供基础软件和构建块来在 AM243x MCU 上开发应用。该 SDK 支持 R5F 和 M4 内核、示例、驱动程序和引导加载程序。
- INDUSTRIAL-COMMUNICATIONS-SDK-AM243X:工业通信 SDK 在 TI (...)
适用于 C2000™ MCU 的 MotorControl 软件开发套件 (SDK)
- 适用于 C2000™ 微控制器 (MCU) 的 MotorControl SDK 包含一套全面的软件基础架构、工具和文档,旨在最大程度缩短基于 C2000 MCU 的电机控制系统开发时间,可适用于各种三相电机控制应用。软件包括的固件在适用于工业驱动和其他电机控制的 C2000 电机控制评估模块 (EVM) 和 TI Designs (TID) 上运行。MotorControl SDK 在高性能电机控制应用的每个开发和评估阶段提供所有需要的资源。
- 该 SDK 包含一个 C2000Ware 副本,因此可提供从特定于器件的驱动程序和支持软件到复杂系统应用中的完整系统示例等多种资源
- 请在下方查看此 (...)
技术资源
Decentralized multiaxis motor control
Implementing functional safety in motor drives
How to keep your motor running safely
探索 500 多个应用
搜索您所需的应用或按市场类别浏览