TPS767D3
- Dual Output Voltages for Split-Supply Applications
- Output Current Range of 0mA to 1.0A per Regulator
- 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
- Fast-Transient Response
- 2% Tolerance Over Load and Temperature
- Dropout Voltage Typically 350mV at 1A
- Ultra-low 85µA Typical Quiescent Current
- 1µA Quiescent Current During Shutdown
- Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
- 28-Pin PowerPAD TSSOP Package
- Thermal Shutdown Protection for Each Regulator
PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners
The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.
The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.
Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.
The RESET output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.
The TPS767D3xx is offered in 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in a 28-pin PWP TSSOP package. They operate over a junction temperature range of -40°C to +125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual-Output Low-Dropout Voltage Regulators 数据表 (Rev. H) | 2008年 8月 9日 | |||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
应用手册 | Using the TPS767D325 LDO Regulator | 2000年 6月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。