TPD2E001-Q1

正在供货

适用于 USB 2.0 且具有 VCC 引脚的汽车类双通道 1.5pF、5.5V、±8kV ESD 保护二极管

产品详情

Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 Clamping voltage (V) 16 Dynamic resistance (typ) 1.2 Interface type Ethernet, General purpose, LVDS, Memory/SIM Card, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Automotive Operating temperature range (°C) -40 to 85
Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 Clamping voltage (V) 16 Dynamic resistance (typ) 1.2 Interface type Ethernet, General purpose, LVDS, Memory/SIM Card, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Automotive Operating temperature range (°C) -40 to 85
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6
  • Qualified for Automotive Applications
  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Two-Channel Device
  • Space-Saving DRL Package
  • Alternate 3-, 4-, 6-Channel Options Available:
    TPD3E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters

FireWire is a trademark of Apple Computer, Inc.

  • Qualified for Automotive Applications
  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Two-Channel Device
  • Space-Saving DRL Package
  • Alternate 3-, 4-, 6-Channel Options Available:
    TPD3E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters

FireWire is a trademark of Apple Computer, Inc.

The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.

The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.

The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.

The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TPD2E001-Q1 Low-Capacitance 2-Channel +/-15-kV ESD-Protection Array 数据表 2009年 11月 5日
应用手册 用于 USB 接口的 ESD 和浪涌保护 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 23日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
应用手册 ISO 10605 道路车辆静电放电所产生电气干扰的测试方法 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
应用手册 ESD 保护布局指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 25日
应用简报 ESD Protection for Automotive Infotainment (Rev. A) PDF | HTML 2021年 11月 12日
用户指南 Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — ESD 评估模块

<p>静电敏感器件 (ESD) 评估模块 (EVM) 是用于 TI 大部分 ESD 产品系列的开发平台。为了测试任何型号的器件,该电路板支持所有传统的 ESD 封装结构。器件可以焊接到相应封装结构,然后进行测试。</p>
<p>如果是典型的高速 ESD 二极管,则应采用阻抗受控布局来获取 S 参数并剥离电路板引线。如果是非高速 ESD 二极管,则应采用有布线连接到测试点的封装结构,以便轻松运行直流测试,例如击穿电压、保持电压、漏电流等。该电路板布局还可以通过将信号引脚短接至信号所在的位置,轻松地将任何器件引脚连接到电源 (V<sub>CC</sub>) 或接地。</p>

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPD2E001 IBIS Model (Rev. A)

SLLM180A.IBS (22 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDEP-01017 — TIDEP-01017

此参考设计为级联成像雷达系统奠定了处理基础。级联雷达设备可支持前端远距离 (LRR) 波束形成应用以及角级联和侧级联雷达和传感器融合系统。此参考设计为有资质的开发人员提供了设计材料,供开发人员创建用于开发和测试 ADAS 应用的有效软件评估平台。该设计将有助于缩短基础平台的开发时间,并为多个汽车雷达前端和天线子系统提供支持。

级联开发套件具有两个主要用例:

  1. 要使用 MMWCAS-DSP-EVM 作为捕获卡,并通过 mmWave Studio 工具完整评估 AWR2243 四芯片级联性能,请查看 TIDEP-01012 设计指南
  2. 要使用 MMWCAS-DSP-EVM 开发雷达实时 SW (...)
设计指南: PDF
原理图: PDF
参考设计

PMP21884 — 适用于可穿戴设备且具有电池充电功能的微型、超低 IQ 直流/直流电源

这是一款高度集成的超小型 (48sqmm) 电源参考设计,适用于智能手表和健身追踪器,可实现超低 IQ。电源包括七个电源轨,其中包括电池充电器、LDO、直流/直流降压转换器和用于心率监测的集成升压转换器、AFE LED 驱动电源或 PMOLED 偏置。
测试报告: PDF
原理图: PDF
参考设计

PMP40286 — 汽车类 USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A 充电器参考设计

PMP40286 是一种双端口车载充电器参考设计。此参考设计输出到 5V 3A USB Type-C™ 端口和 5V 2.4A USB Type-A 端口。USB Type-C 端口可向后兼容 BC1.2 和 DCP 配置。Type-A 端口能在使用长电缆将智能手机或平板电脑连接到 USB 充电器时补偿对电压降的影响。在 12V 输入时采用 USB 开关的情况下,解决方案效率高于 91%。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00160 — 具有线路压降补偿的车用 USB 充电器的参考设计

该设计可将8V-42V直流输入转换成5.1V输出,并受TPS2546-Q1可编程电流保护开关保护。其具有的握手协议可为智能手机/平板/手持式设备实现快速充电。通过检测负载电流,并调节DC/DC输出电压,该设计可实现线性USB线缆压差补偿功能,以保持USB端口电压在限定范围内。该设计适用于车载式主机和远端USB集线器等设备。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00162 — 用于汽车应用的环视解决方案

TIDA-00162 是适用于汽车应用的完整环视系统。此参考设计包括四个 1 Mp 摄像机 (OmniVision OV10635)、四个串行器+电源板和一个具有 6 个解串器+电源的子板。子板上提供方便的 FMC 控制器,可以将此参考设计连接到 FPGA 或 MCU 板以进行视频处理。使用 DS90UB913A-Q1 串行器和 DS90UB914A-Q1 解串器的优点是它可以与 OmniVision 的摄像机模块无缝连接,允许您通过单条同轴电缆传输高速数据、双向控制和电力。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00141 — 用于翻转式显示屏的汽车类刷式电机驱动器

TIDA-00141 参考设计提供了推动式开关电机驱动系统(用于驱动信息娱乐系统的翻转式显示屏)的快速设置指南。此解决方案还演示了两种反馈方法:一种使用限位开关,另一种使用电机驱动器上的限流设置。此设计提供一种快速解决方案来加快上市步伐,采用所有通过汽车认证的器件,允许直接连接电池,并且无需在软件方面投入精力。此设计通过整合 TPS65320EVM 板来形成该解决方案。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00133 — 用于汽车类百万像素 CMOS 相机参考设计的同轴无压缩数字视频串行器/解串器

TIDA-00133 参考设计是一种高速串行视频接口,通过此接口,可将远程汽车摄像头模块连接到显示器或机器视觉处理系统。此设计使用 TI 的 FPD-Link III SerDes 技术,通过屏蔽双绞线或同轴电缆传输未压缩的百万像素视频数据、双向控制信号及供电。此设计通过整合 DS90UB913A-CXEVMDS90UB914A-CXEVM 板来形成该解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-5X3 (DRL) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频