TLV700

正在供货

具有使能功能的 200mA、高 PSRR、低 IQ、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TLV703 正在供货 300mA、高 PSRR、低 IQ、低压降稳压器 Higher current with similar PSRR performance

产品详情

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.9, 2.2, 2.5, 2.8, 2.9, 3, 3.1, 3.2, 3.3, 3.6 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 51 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 236 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.9, 2.2, 2.5, 2.8, 2.9, 3, 3.1, 3.2, 3.3, 3.6 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 51 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 236 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Very Low Dropout:
    • 43 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 85 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 175 mV at IOUT = 200 mA, VOUT = 2.35 V
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 1.2 V to
    4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1.5-mm × 1.5-mm SON-6, SOT23-5,
    and SC-70 Packages
  • Very Low Dropout:
    • 43 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 85 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 175 mV at IOUT = 200 mA, VOUT = 2.35 V
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 1.2 V to
    4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1.5-mm × 1.5-mm SON-6, SOT23-5,
    and SC-70 Packages

The TLV700 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700 series of LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.

The TLV700 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700 series of LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TLV773 正在供货 具有使能功能的 300mA、高 PSRR、低 IQ、低压降稳压器 General purpose LDO with higher PSRR

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TLV700 200-mA, Low-IQ, Low-Dropout Regulator for Portable Devices 数据表 (Rev. E) PDF | HTML 2014年 9月 17日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
更多文献资料 Device Topside Marking Information: TLV700xx 2010年 3月 3日
EVM 用户指南 Using the TLV700xxEVM-463 2009年 10月 30日
EVM 用户指南 Using the TLV700xxEVM-503 2009年 10月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPDLCR4710EVM-G2 — 全高清 DLP4710 芯片组评估模块

DLP® LightCrafter Display 4710 EVM-G2 是一款易于使用的即插即用型评估平台,适用于全高清 DLP4710 芯片组。DLP4710 芯片组可用于多种显示应用中,例如移动投影仪(电池和交流供电)、无屏幕电视、交互式显示屏以及头戴式显示器 (HMD) 等可穿戴设备。DLP4710 芯片组由 DLP4710 (.47 1080p) 全高清 DMD、DLPC3439 显示控制器和 DLPA3005 PMIC/LED 驱动器组成。此 EVM 配有可直接用于生产的光学引擎并以小型封装提供分辨率(全高清)、亮度和编程能力的完美组合。

DLPDLCR4710EVM-G2 (...)

用户指南: PDF
评估板

DRV2700EVM — DRV2700EVM - 具有集成升压转换器的高压压电式驱动器评估模块

DRV2700EVM 是一款适用于 DRV2700 的评估模块。DRV2700 适合工业应用中常用的高电压压电应用。使用此 EVM 可评估差动 200Vpp 输出能力及 100V 单端输出。凭借可用的引脚分接板再加上板载 MSP430,可将原型设计集成到现有系统中。

用户指南: PDF
TI.com 上无现货
评估板

TLV70018EVM-503 — TLV70018EVM-503 评估模块

TLV70018EVM-503 可简化对采用 DCK (2.0 x 2.1mm SC70-5) 封装的 TLV70018 200mA、低 IQ、低压降稳压器的评估过程。
用户指南: PDF
TI.com 上无现货
评估板

TLV70028EVM-463 — TLV70028EVM-463 评估模块

TLV70028EVM-463 可简化对采用 DSE (1.5 x 1.5mm SON-6) 封装的 TLV70028 200mA、低 IQ、低压降稳压器的评估过程。
用户指南: PDF
TI.com 上无现货
评估板

TLV70033EVM-503 — TLV70033 200mA 低 IQ 低压降 (LDO) 稳压器评估模块

TLV70033EVM-503 可简化对采用 3.3V 输出的 DDC (2.9 x 2.9mm SOT23-5) 封装的 TLV70033 200mA、低 IQ、低压降稳压器的评估过程。
用户指南: PDF
TI.com 上无现货
评估板

BRDWY-3P-BA620XX — 适用于按摩椅应用的铂唯科技(江苏)有限公司 BA620XX 控制板

铂唯科技(江苏)有限公司 BA620XX 按摩椅控制板使用 MSPM0G1106 器件作为核心 MCU,控制 DRV8251 和其他电机驱动单元,并为 2D 和 3D 按摩椅提供核心电子控制系统。

BA62038 通过串行通信支持 5 向电机、空气泵、加热单元控制、10 向空气阀控制和多通道控制板。

BA62042 通过串行通信支持 8 向电机、空气泵、加热单元控制、8 向空气阀控制和多通道控制板。

开发套件

MSP-EXP430FR2355 — MSP430FR2355 LaunchPad™ development kit

MSP-EXP430FR2355 LaunchPad™ 开发套件是基于 MSP430FR2355 超值系列微控制器 (MCU) 的易于使用的评估模块 (EVM)。它包含在超低功耗 MSP430FR2x 超值系列 MCU 平台上进行开发所需要的全部资源,包括用于编程、调试和能量测量的板载调试探针。此板包含 2 个按钮和 2 个 LED,用于创建简单的用户界面。它还具有用于外部模拟源的环境光传感器和连接器。

MSP430FR2355 MCU 包含可配置信号链元件智能模拟组合,其中包括多个 12 位 数模转换器 (DAC) 和可编程增益放大器 (PGA) 以及一个 12 位模数转换器 (ADC) (...)

用户指南: PDF
开发套件

MSP-EXP430FR2433 — MSP430FR2433 LaunchPad™ 开发套件

MSP-EXP430FR2433 LaunchPad™ 开发套件是基于 MSP430FR2433 超值系列感应微控制器 (MCU) 的易用型评估模块 (EVM)。它包含在超低功耗 MSP430FR2x 超值系列感应 MCU 平台上进行开发所需的资源,包括用于编程、调试和能量测量的板载调试探针。该电路板包含 2 个按钮和 2 个 LED,用于创建简单的用户界面。它还支持使用超级电容器(必需由用户购买和安装)充当可充电电池,从而无需使用外部电源即可实现独立应用。
用户指南: PDF | HTML
仿真模型

TLV70012 PSpice Transient Model

SLVM171.ZIP (32 KB) - PSpice Model
仿真模型

TLV70013 PSpice Transient Model

SLVM378.ZIP (32 KB) - PSpice Model
仿真模型

TLV70013 TINA-TI Transient Reference Design

SLVM617.TSC (617 KB) - TINA-TI Reference Design
仿真模型

TLV70013 TINA-TI Transient Spice Model

SLVM618.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

TLV70015 PSpice Transient Model

SLVM172.ZIP (32 KB) - PSpice Model
仿真模型

TLV70018 PSpice Transient Model

SLVM173.ZIP (32 KB) - PSpice Model
仿真模型

TLV70019 PSpice Transient Model

SLVM586.ZIP (32 KB) - PSpice Model
仿真模型

TLV70022 PSpice Transient Model

SLVM585.ZIP (32 KB) - PSpice Model
仿真模型

TLV70025 PSpice Transient Model

SLVM174.ZIP (32 KB) - PSpice Model
仿真模型

TLV70028 PSpice Transient Model

SLVM175.ZIP (32 KB) - PSpice Model
仿真模型

TLV70029 PSpice Transient Model

SLVM176.ZIP (32 KB) - PSpice Model
仿真模型

TLV70030 PSpice Transient

SLVM177.ZIP (32 KB) - PSpice Model
仿真模型

TLV70031 PSpice Transient Model

SLVM870.ZIP (21 KB) - PSpice Model
仿真模型

TLV70032 PSpice Transient Model

SLVM592.ZIP (32 KB) - PSpice Model
仿真模型

TLV70033 PSpice Transient

SLVM178.ZIP (32 KB) - PSpice Model
仿真模型

TLV70033 TINA-TI Transient Reference Design

SLVM879.TSC (48 KB) - TINA-TI Reference Design
仿真模型

TLV70033 TINA-TI Transient Spice Model

SLVM878.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

TLV70036 PSpice Transient Model

SLVM322.ZIP (32 KB) - PSpice Model
参考设计

TIDA-00172 — EnDat 2.2 位置编码器接口的参考设计

该参考设计基于 HEIDENHAIN EnDat 2.2 标准为位置或旋转编码器实现了硬件接口。其构建块包括采用创新智能电子保险丝技术的编码器电源,以及稳健的半双工 RS-485 收发器,具有线路端接和 EMC 保护功能。还提供一个辅助电源以及具有可调 I/O 电压电平的逻辑电平接口,用于连接运行 EnDat 2.2 主协议栈的后续 MCU 和 MPU。此设计经过全面测试,可满足 IEC61800-3 中针对 ESD、快速瞬变脉冲和浪涌而规定的 EMC 抗扰性要求。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00175 — 5V BiSS 位置编码器接口参考设计

该参考设计基于 BiSS 标准为位置或旋转编码器实现了硬件接口。它支持 BiSS 点对点和 BiSS 总线配置。其构建块包括采用创新智能电子保险丝技术的 5V BiSS 编码器电源,以及稳健的全双工 RS-485 收发器,具有线路端接和 EMC 保护功能。还提供一个辅助电源以及具有可调 I/O 电压电平的逻辑电平接口,用于连接运行 BiSS(或 SSI)主协议栈的后续 MCU 和 MPU。此设计经过全面测试,可满足 IEC61800-3 中针对 ESD、快速瞬变脉冲和浪涌而规定的 EMC 抗扰性要求。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00201 — 使用磁通门传感器并用于电流和电压测量的差分信号调节电路

此设计能为集成在微控制器中通过磁通门传感器测量电机电流的差分 ADC 提供 4 通道信号调节解决方案。此外还提供带有外部差分 SAR ADC 的备选测量电路以及高速过流和接地故障检测电路。适当的差分信号调节可在电机驱动中提高关键电路测量的抗噪性能。此参考设计有助于改进高效模数转换解决方案,提高电机驱动效率。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01226 — 采用 DLP Pico 技术的紧凑型全高清 1080p(高达 16 安培)投影显示参考设计

此参考设计具有 DLP Pico™ 0.47 英寸 TRP 全高清 1080p 显示芯片组并在 DLP LightCrafter Display 4710 G2 评估模块 (EVM) 中实现,支持在配件投影仪、无屏幕显示、交互式显示、可穿戴设备(包括头戴式显示)、标牌、工业和医疗显示等投影显示应用中采用全高清分辨率。此参考设计中使用的芯片组由 DLP4710 (0.47 1080p) DMD、DLPC3439 显示控制器和 DLPA3005 PMIC/LED 驱动器组成。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01586 — 适用于具备昼/夜视功能的 IP 网络摄像机的 IR LED 照明和 ICR 控制参考设计

此参考设计展示了一个适用于具备昼/夜视功能的互联网协议 (IP) 网络摄像机的红外 LED 照明子系统。该系统具有截止滤光片控制、LED 调光、环境光测量以及为每条 IR LED 串的电流镇流等功能。镇流是使用一个单串 LED 驱动器驱动多串 LED 阵列,同时在弱光条件下维持同样照明效果的一种替代方法。OPT3001 环境光传感器 (ALS) 具备精确的可见光测量功能和良好的红外阻隔功能,是光电二极管、光敏电阻或其他环境光传感器的首选理想替代产品。
设计指南: PDF
原理图: PDF
参考设计

PMP30224 — 适用于智能放大器的工业电源参考设计

The PMP30224 reference design provides 5.0V at 1.0A continuous / 5.0A peak and 1.8V @ 0.075A for a TAS2555 Class D Amplifier. The input voltage range is between 5.0V and 38.0V.
测试报告: PDF
原理图: PDF
参考设计

TIDA-00856 — 反激式高电压压电驱动器参考设计

DRV2700 是单芯片高电压驱动器,具有集成式 105V 升压开关、集成式功率二极管以及集成式全差动放大器。此设计利用反激式配置的高电压开关,该开关最高可达到 500V。
原理图: PDF
参考设计

PMP5722 — 单节电池电源解决方案参考设计

此参考设计展示了使用锂离子纽扣电池的完整单芯电池电源解决方案的功能和性能。它可通过外部适配器或 USB 端口供电。此板连接到计算机时,可在 GUI 上监控负载电流、充电状态以及关于电池的更多信息。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00296 — 汽车车身控制模块驱动器参考设计

TIDA-00296 是一项重点介绍 TI 高侧和低侧继电器、电机以及负载驱动器产品系列的参考设计。我们选择了针对该设计的负载(门锁、车窗升降电机、座椅加热器、HVAC、车灯和 LED)来展示 BCM 可驱动的负载范围以及 TI 解决方案如何满足这些领域。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频