DRV8873
- H-Bridge Motor Driver
- Drives One DC Motor, One Winding of a Stepper Motor, or Solenoid Loads
- 4.5-V to 38-V Operating Voltage Range
- 10-A Peak Current Drive
- Low HS + LS RDS(ON)
- 150 mΩ at TJ = 25°C, 13.5 V
- 250 mΩ at TJ = 150°C, 13.5 V
- Current Mirror for Output Current Sensing
- Configurable Control Interface
- PH/EN
- PWM (IN1/IN2)
- Independent Half-Bridge Control
- Supports 1.8-V, 3.3-V, 5-V Logic Inputs
- SPI or Hardware Interface Options
- Low-Power Sleep Mode (10 µA)
- Small Package and Footprint
- 24 HTSSOP PowerPAD™ IC Package
- Protection Features
- VM Undervoltage Lockout (UVLO)
- Charge Pump Undervoltage (CPUV)
- Overcurrent Protection (OCP)
- Output short to battery and short to ground protection
- Open Load Detection
- Thermal Shutdown (TSD)
- Fault Condition Output (nFAULT / SPI)
The DRV8873 device is an integrated driver IC for driving a brushed DC motor in industrial applications. Two logic inputs control the H-bridge driver, which consists of four N-channel MOSFETs that drive motors bi-directionally with up to 10-A peak current. The device operates from a single power supply and supports a wide input supply range from 4.5 V to 38 V.
A PH/EN or PWM interface allows simple interfacing to controller circuits. Alternatively, independent half-bridge control is available to drive two solenoid loads.
A current mirror allows the controller to monitor the load current. This mirror approximates the current through the high-side FETs, and does not require a high-power resistor for sensing the current.
A low-power sleep mode is provided to achieve very-low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage lockout, charge pump faults, overcurrent protection, short-circuit protection, open-load detection, and overtemperature. Fault conditions are indicated on an nFAULT pin and through the SPI registers.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV8873HEVM — 具有硬件接口和集成式电流检测功能的 10A H 桥电机驱动器评估模块
DRV8873 是一款适用于工业和汽车应用的集成驱动器。该器件具有 10A 峰值电流能力和 4.5V 至 38V 的电压范围,可支持多种应用。PH/EN 或 PWM 接口允许轻松连接到控制器电路,同时还允许独立的半桥控制,以驱动两个螺线管负载。
电流镜接近于流经高侧 FET 的电流,并且不需要感应电阻器。
提供了低功耗睡眠模式,以通过关断多个内部电路实现极低的静态电流消耗。
借助 nFAULT 引脚上显示的故障状况并通过 SPI 寄存器,针对欠压锁定、电荷泵故障、过流保护、短路保护和过热等情况提供内部保护功能。
DRV8873SEVM — 具有硬件接口和集成式电流检测功能的 10A H 桥电机驱动器评估模块
DRV8873 是一款适用于工业和汽车应用的集成驱动器。该器件具有 10A 峰值电流能力和 4.5V 至 38V 的电压范围,可支持多种应用。
PH/EN 或 PWM 接口允许轻松连接到控制器电路,同时还允许独立的半桥控制,以驱动两个螺线管负载。电流镜接近于流经高侧 FET 的电流,并且不需要感应电阻器。
提供了低功耗睡眠模式,以通过关断多个内部电路实现极低的静态电流消耗。
借助 nFAULT 引脚上显示的故障状况并通过 SPI 寄存器,针对欠压锁定、电荷泵故障、过流保护、短路保护和过热等情况提供内部保护功能。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 24 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。