DRV8873
- H-Bridge Motor Driver
- Drives One DC Motor, One Winding of a Stepper Motor, or Solenoid Loads
- 4.5-V to 38-V Operating Voltage Range
- 10-A Peak Current Drive
- Low HS + LS RDS(ON)
- 150 mΩ at TJ = 25°C, 13.5 V
- 250 mΩ at TJ = 150°C, 13.5 V
- Current Mirror for Output Current Sensing
- Configurable Control Interface
- PH/EN
- PWM (IN1/IN2)
- Independent Half-Bridge Control
- Supports 1.8-V, 3.3-V, 5-V Logic Inputs
- SPI or Hardware Interface Options
- Low-Power Sleep Mode (10 µA)
- Small Package and Footprint
- 24 HTSSOP PowerPAD™ IC Package
- Protection Features
- VM Undervoltage Lockout (UVLO)
- Charge Pump Undervoltage (CPUV)
- Overcurrent Protection (OCP)
- Output short to battery and short to ground protection
- Open Load Detection
- Thermal Shutdown (TSD)
- Fault Condition Output (nFAULT / SPI)
The DRV8873 device is an integrated driver IC for driving a brushed DC motor in industrial applications. Two logic inputs control the H-bridge driver, which consists of four N-channel MOSFETs that drive motors bi-directionally with up to 10-A peak current. The device operates from a single power supply and supports a wide input supply range from 4.5 V to 38 V.
A PH/EN or PWM interface allows simple interfacing to controller circuits. Alternatively, independent half-bridge control is available to drive two solenoid loads.
A current mirror allows the controller to monitor the load current. This mirror approximates the current through the high-side FETs, and does not require a high-power resistor for sensing the current.
A low-power sleep mode is provided to achieve very-low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage lockout, charge pump faults, overcurrent protection, short-circuit protection, open-load detection, and overtemperature. Fault conditions are indicated on an nFAULT pin and through the SPI registers.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DRV8873 H-Bridge Motor Driver 数据表 | PDF | HTML | 2018年 6月 11日 | ||
证书 | DRV8873HEVM EU Declaration of Conformity (DoC) | 2023年 7月 12日 | ||||
证书 | DRV8873SEVM EU Declaration of Conformity (DoC) | 2023年 7月 11日 | ||||
应用简报 | 集成电流感测的优势 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022年 10月 12日 | |
应用手册 | 使用电机驱动器驱动螺线管 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 7月 25日 | |
应用手册 | 串行外设接口的菊花链实现 (Rev. A) | 英语版 (Rev.A) | 2021年 11月 6日 | |||
技术文章 | Overcoming design challenges for brushed-DC motors in smart sanitation systems | PDF | HTML | 2020年 7月 1日 | |||
技术文章 | Helping physicians achieve faster, more accurate patient diagnoses with molecular | PDF | HTML | 2020年 5月 20日 | |||
技术文章 | Automating smart home blinds, shades and shutters with motor drivers | PDF | HTML | 2020年 1月 2日 | |||
应用简报 | Small Motors in Large Appliances | 2018年 7月 20日 | ||||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用简报 | PowerPAD® 轻松实现 (Rev. B) | 2004年 5月 12日 |
设计和开发
请在台式机上查看“设计与开发”部分。订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。