产品详情

PGA/VGA VGA Number of channels 1 Vs (min) (V) 7 Vs (max) (V) 12 BW at Acl (MHz) 710 Acl, min spec gain (V/V) 2 Gain (max) (dB) 40 Features Analog Gain Set, Differential to Single-ended conversion Slew rate (typ) (V/µs) 2500 Iq per channel (typ) (mA) 34 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 1 Vs (min) (V) 7 Vs (max) (V) 12 BW at Acl (MHz) 710 Acl, min spec gain (V/V) 2 Gain (max) (dB) 40 Features Analog Gain Set, Differential to Single-ended conversion Slew rate (typ) (V/µs) 2500 Iq per channel (typ) (mA) 34 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • 710-MHz Small-Signal Bandwidth
    (G = +2 V/V)
  • 320 MHz, 4 VPP Bandwidth (G = +10 V/V)
  • 0.1-dB Gain Flatness to 135 MHz
  • 2500 V/µs Slew Rate
  • > 40-dB Gain Adjust Range
  • High Gain Accuracy: 20 dB ±0.3 dB
  • High Output Current: ±90 mA
  • 710-MHz Small-Signal Bandwidth
    (G = +2 V/V)
  • 320 MHz, 4 VPP Bandwidth (G = +10 V/V)
  • 0.1-dB Gain Flatness to 135 MHz
  • 2500 V/µs Slew Rate
  • > 40-dB Gain Adjust Range
  • High Gain Accuracy: 20 dB ±0.3 dB
  • High Output Current: ±90 mA

The VCA821 device is a DC-coupled, wideband, linear in dB, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40 dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The VCA821 device internal architecture consists of two input buffers and an output current feedback amplifier stage integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between 6 dB and 32 dB. Operating from ±5-V supplies, the gain control voltage for the VCA821 device adjusts the gain linearly in dB as the control voltage varies from 0V to +2 V. For example, set at a maximum gain of 20 dB, the VCA821 device provides 20 dB, at VG = +2 V, to less than –20 dB at VG = 0 V. The VCA821 device offers excellent gain linearity. For a 20-dB maximum gain, and a gain-control input voltage varying between +1 V and +2 V, the gain does not deviate by more than ±0.3 dB (maximum at +25°C).

The VCA821 device is a DC-coupled, wideband, linear in dB, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40 dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The VCA821 device internal architecture consists of two input buffers and an output current feedback amplifier stage integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between 6 dB and 32 dB. Operating from ±5-V supplies, the gain control voltage for the VCA821 device adjusts the gain linearly in dB as the control voltage varies from 0V to +2 V. For example, set at a maximum gain of 20 dB, the VCA821 device provides 20 dB, at VG = +2 V, to less than –20 dB at VG = 0 V. The VCA821 device offers excellent gain linearity. For a 20-dB maximum gain, and a gain-control input voltage varying between +1 V and +2 V, the gain does not deviate by more than ±0.3 dB (maximum at +25°C).

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LMH6882 正在供货 具有增益控制的 2.4 GHz 双路可编程差动放大器 Dual channel, wider bandwidth and faster slew rate

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 VCA821 Ultra-Wideband, > 40-dB Gain Adjust Range, Linear in dB Variable Gain Amplifier 数据表 (Rev. D) PDF | HTML 2016年 5月 24日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训