VCA810
- High Gain Adjust Range: ±40 dB
- Differential In, Single-Ended Out
- Low Input Noise Voltage: 2.4 nV/√Hz
- Constant Bandwidth vs Gain: 35 MHz
- High dB/V Gain Linearity: ±0.3 dB
- Gain Control Bandwidth: 25 MHz
- Low Output DC Error: < ±40 mV
- High Output Current: &plsumn;60 mA
- Low Supply Current: 24.8 mA
(Maximum for –40°C to 85°C Temperature Range) - APPLICATIONS
- Optical Receiver Time Gain Control
- Sonar Systems
- Voltage-Tunable Active Filters
- Log Amplifiers
- Pulse Amplitude Compensation
- AGC receivers With RSSI
- Improved Replacement for VCA610
All other trademarks are the property of their respective owners
The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled gain amplifier. The device provides a differential input to single-ended output conversion with a high-impedance gain control input used to vary the gain over a 40-dB to 40-dB range linear in dB/V.
Operating from ±5-V supplies, the device gain control voltage adjusts the gain from 40 dB at a 0-V input to 40 dB at a 2-V input. Increasing the control voltage above ground attenuates the signal path to greater than 80 dB. Signal bandwidth and slew rate remain constant over the entire gain adjust range. This 40-dB/V gain control is accurate within ±1.5 dB (±0.9 dB for high grade), allowing the gain control voltage in an AGC application to be used as a received signal strength indicator (RSSI) with ±1.5-dB accuracy.
Excellent common-mode rejection and common-mode input range at the two high-impedance inputs allow the device to provide a differential receiver operation with gain adjust. The output signal is referenced to ground. Zero differential input voltage gives a 0-V output with a small DC offset error. Low input noise voltage ensures good output SNR at the highest gain settings.
In applications where pulse edge information is critical, and the device is being used to equalize varying channel loss, minimal change in group delay over gain setting retains excellent pulse edge information.
An improved output stage provides adequate output current to drive the most demanding loads. Although principally intended to drive analog-to-digital converters (ADCs) or second-stage amplifiers, the ±60-mA output current easily drives doubly-terminated 50-Ω lines or a passive post-filter stage over the ±1.7-V output voltage range.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | VCA810 High Gain Adjust Range, Wideband and Variable Gain Amplifier 数据表 (Rev. G) | PDF | HTML | 2016年 1月 4日 | ||
用户指南 | DEM-VCA-SO-1A User's Guide (Rev. B) | 2010年 4月 22日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | Measuring Board Parasitics in High-Speed Analog Design | 2003年 7月 7日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DEM-VCA-SO-1A — DEM-VCA-SO-1A 演示固定装置
The DEM-VCA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's single, wideband, voltage-controlled amplifiers. This unpopulated PC board is compatible with products offered in the SO-8 (D) package.
For more information on these types of high speed devices, as (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点