UCC28070
- Interleaved Average Current-Mode PWM Control
With Inherent Current Matching - Advanced Current Synthesizer Current Sensing
for Superior Efficiency - Highly-Linear Multiplier Output With Internal
Quantized Voltage Feed-Forward Correction for
Near-Unity PF - Programmable Frequency from 30 kHz to 300 kHz
- Programmable Maximum Duty-Cycle Clamp
- Programmable Frequency-Dithering Rate and
Magnitude for Enhanced EMI Reduction- Magnitude: 3 kHz to 30 kHz
- Rate: Up to 30 kHz
- External-Clock Synchronization Capability
- Enhanced Load and Line Transient Response
through Voltage Amplifier Output Slew-Rate
Correction - Programmable Peak Current Limiting
- Bias-Supply UVLO, Overvoltage Protection, Open-
Loop Detection, and PFC-Enable Monitoring - External PFC-Disable Interface
- Open-Circuit Protection on VSENSE and VINAC
pins - Programmable Soft-Start
The UCC28070 is an advanced power factor correction (PFC) device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, allowing the conducted-EMI filtering to become easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average-current mode control in both PWM outputs while maintaining a stable, low-distortion, sinusoidal input-line current.
The UCC28070 device contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.
The UCC28070 device also contains a variety of protection features including output-overvoltage detection, programmable peak-current limit, undervoltage lockout, and open-loop protection.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC28070 Interleaving Continuous Conduction Mode PFC Controller 数据表 (Rev. F) | PDF | HTML | 2016年 4月 18日 | ||
应用手册 | UCC2806x PCB Layout Guideline for PFC | 2019年 4月 29日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
技术文章 | Are you on-board? Demystifying EV charging systems | PDF | HTML | 2017年 7月 31日 | |||
技术文章 | Is PFC possible without input voltage sensing? | PDF | HTML | 2016年 9月 14日 | |||
技术文章 | Staying cool, efficiently | PDF | HTML | 2016年 8月 22日 | |||
白皮书 | An Interleaved PFC Preregulator for High-Power Converters | 2015年 4月 28日 | ||||
更多文献资料 | Design Review of a Full-Featured 350-W Offline Power Converter | 2013年 10月 29日 | ||||
应用手册 | UCC28070 300W Interleaved PFC Pre-regulator Design Review (Rev. B) | 2010年 7月 8日 | ||||
应用手册 | UCC28070 Implement Bridgeless PFC Pre-Regulator Design | 2009年 6月 18日 | ||||
用户指南 | UCC28070, 300-W Interleaved PFC Pre-Regulator (Rev. B) | 2009年 5月 12日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC28070EVM — UCC28070 评估模块
UCC28070 TINA-TI Start-up Simulation Using Average Model
PMP40261 — 800W 高效无桥功率因数校正 (PFC) 参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (DW) | 20 | Ultra Librarian |
TSSOP (PW) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点