TPS782
- Low IQ: 500 nA
- 150-mA, Low-Dropout Regulator
- Input Voltage Range: 2.2 V to 5.5 V
- Low-Dropout at 25°C, 130 mV at 150 mA
- Low-Dropout at 85°C, 175 mV at 150 mA
- 3% Accuracy Over Load, Line, and Temperature
- Stable with a 1.0-µF Ceramic Capacitor
- Thermal Shutdown and Overcurrent Protection
- CMOS Logic Level-Compatible Enable Pin
- Available in DDC (TSOT23-5) or DRV
(2-mm x 2-mm SON-6) Packages
The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power and miniaturized packaging.
This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.
The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications.
The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = 40°C to 125°C.
For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS782 500-nA IQ,150-mA, Ultra-Low Quiescent Current Low-Dropout Linear Regulator 数据表 (Rev. D) | PDF | HTML | 2014年 11月 5日 | ||
白皮书 | Understanding the Foundations of Quiescent Current in Linear Power Systems | 2021年 2月 18日 | ||||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用简报 | No Tradeoffs: Linear Power Supplies for Ultra-Low Power and Dynamic Performance | 2020年 2月 6日 | ||||
应用手册 | A Topical Index of TI LDO Application Notes (Rev. F) | 2019年 6月 27日 | ||||
选择指南 | Low Dropout Regulators Quick Reference Guide (Rev. P) | 2018年 3月 21日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
选择指南 | 低压降稳压器快速参考指南 (Rev. M) | 最新英语版本 (Rev.P) | 2017年 1月 5日 | |||
应用手册 | 3.6V – 5.5V Input, LDO Reference Design for MSP430 (Rev. A) | 2010年 6月 14日 | ||||
EVM 用户指南 | TPS782xx EVM User's Guide | 2009年 2月 13日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS78225EVM-445 — TPS78225EVM-445 Evaluation Module
TPS78225EVM-445 简化了 TPS78225 单路固定输出、低压降线性稳压器的评估过程。
TPS78227EVM-445 — TPS78227EVM-445 评估模块
TPS78227EVM-445 简化了 TPS78227 单路固定输出、低压降线性稳压器的评估过程。
TPS78230EVM-445 — TPS78230EVM-445 评估模块
TPS78230EVM-445 简化了 DDC (TSOT23-5) 封装中 TPS78230 低压降线性稳压器的评估过程。
TPS78233EVM-445 — TPS78233EVM-445 评估模块
TIDA-00300 — 隔离式同步串行通信模块
TIDM-FRAM-THERMOSTAT — 采用 FRAM 微控制器实现的温度调节装置
TIDA-01012 — 无线物联网、低功耗 Bluetooth®、4½ 位、100kHz 真正 RMS 数字万用表
TIDA-01014 — 适用于低功耗工业物联网现场计量的增强型高精度电池电量监测计参考设计
在德州仪器 (TI) 的 SimpleLink™ 超低功耗无线微控制器 (MCU) 平台的支持下,TIDA-01014 参考设计利用 TIDA-01012 无线 DMM 参考设计来演示如何使用 bq27426 增强电池管理系统的电量监测计性能并最终优化功耗。TIDA-01014 采用无线连接的 4.5 位的 100kHz 真 (...)
TIDM-NFC-WATERMTR — 用于流量计的零待机功耗 NFC 参考设计
TIDM-FRAM-WATERMETER — 采用 FRAM 微控制器实现的水表
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-23-THN (DDC) | 5 | Ultra Librarian |
WSON (DRV) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。