TPS769

正在供货

具有使能功能的 100mA、10V、低 IQ、低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5, 5.5 Rating Catalog Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5, 5.5 Rating Catalog Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)
  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)

The TPS769 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

The TPS769 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TPS770 正在供货 50mA、10V、低 IQ、低压降稳压器 Lower dropout voltage
功能与比较器件相似
TPS709 正在供货 具有反向电流保护和使能功能的 150mA、30V、超低 IQ、低压降稳压器 The next-generation version with lower quiescent current and a wider input voltage range.
TPS7A24 正在供货 具有使能功能的 200mA、18V、超低 IQ、低压降 (LDO) 稳压器 SOT-23-5 package option offering wider VIN (18 V) and ultra-low-IQ (2 µA)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TPS769 100mA, 16V, Low-Dropout Linear Regulator 数据表 (Rev. F) PDF | HTML 2025年 1月 22日
* 辐射与可靠性报告 TPS76901SDBVR Reliability Report 2012年 1月 5日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
应用手册 Ceramic Capacitors Replace Tantalum Capacitors in LDOs (Rev. A) 2006年 10月 13日
用户指南 DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) 2005年 6月 2日
用户指南 TPS769xx SOT-23 LDO Linear Regulator 2000年 2月 11日
应用手册 Powering the TMS320VC5402 DSP Using the TPS60100, TPS76918, and the TPS3305-18 1999年 12月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT23LDO — 采用 5 条或 6 条引线 SOT23 (DBV) 封装与大多数正输出 LDO 稳压器兼容的 DEM-SOT23LDO

用户指南: PDF
TI.com 上无现货
评估板

TPS76901EVM-127 — SOT-23 LDO、5V 至 1.8V、100mA 输出电源

The TPS76901EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76901 SOT-23 LDO in an application to regulate from 5 V to a selectable output. The EVM includes input and output capacitors.

用户指南: PDF
TI.com 上无现货
评估板

TPS76933EVM-127 — TPS76933 采用 SOT-23 封装、具有 5V 至 3.3V 输出电源电压的 LDO 稳压器评估模块

TPS76933EVM-127 评估模块 (EVM) 具有简单的布局,供设计人员评估 TPS76933 SOT-23 LDO 在应用中将输出电压从 5V 调节到 3.3V 的性能。该 EVM 包含输入和输出电容器。

用户指南: PDF
TI.com 上无现货
物料清单 (BOM)

Xilinx MGT Rocket I/O Power Supply

SLVR350.PDF (241 KB)
参考设计

TIDM-CHRONOS-PAN — Chronos 个人局域网和传感器节点开发系统

该参考设计包括了采用运动手表外形的高度集成、可佩戴式无线开发系统。它可用作手表系统的参考平台、针对个人局域网的个人显示器或者作为远程数据采集的无线传感器节点。基于 CC430F6137(低于 1 GHz)射频 SoC 的 eZ430-Chronos 包含在手表中,是基于 CC430 的全套开发系统,采用了 96 段 LCD 显示屏、集成式压力传感器以及用于运动敏感控制的 3 轴加速器。
用户指南: PDF
原理图: PDF
参考设计

TIDC-CC2540-BLE-USB — CC2540 蓝牙低能耗 USB 软件狗参考设计

CC2540 USB 软件狗是演示如何使用具备 USB 功能的蓝牙低功耗 (BLE) 无线 MCU 的完整示例。此参考设计可用于在任何含 USB 主机的系统上启用蓝牙智能和物联网应用。
设计指南: PDF
原理图: PDF
参考设计

TIDC-ZLIGHT2-W — 针对家庭和楼宇自动化的简易白色可调光 ZigBee 互连 LED 照明

此设计采用一款通过 USB 供电的无线控制照明灯。4 个白光 LED 单串连接,由 TPS61061 LED 驱动器驱动,而该驱动器由 CC2531 ZigBee 无线 MCU 控制。此设计提供了低成本、高效率的解决方案,适用于互联照明网络和物联网 (IoT) 系统应用。
原理图: PDF
参考设计

TIDC-BLUETOOTH-SMART-TO-RS-485-GATEWAY — Bluetooth 低能耗 (Bluetooth Smart) 到 RS-485 网关

Modbus 是一种用于串行数据传输的应用协议,通常使用 RS-485 进行串行数据传输。此参考设计在 Modbus 和 蓝牙® 智能 CC2540 无线 MCU 之间实现了网关。此设计用于替代 RS-485 网络中的线缆,并允许另一兼容蓝牙® 智能的设备(如计算机或智能手机)轻松连接到现有 RS-485 网络。
设计指南: PDF
原理图: PDF
参考设计

CC2531EM-IOT-HOME-GATEWAY-RD — 用于 IoT 应用的住宅智能家居网关参考设计

此设计可为家庭自动化应用提供 ZigBee® 家庭自动化 (HA 1.2) 认证的参考网关。由 Sitara™ AM335x 处理器提供支持的功能丰富且基于 Linux 的网络和 GUI 示例应用可以使用基于 SimpleLink™ ZigBee CC2531 无线 MCU 的软件狗控制和监控 ZigBee 节点。此设计包含几十个可简化 Linux 系统中的 ZigBee 集成和应用开发的 API。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00070 — 用于测量模数转换器输出字中的位错误的 FPGA 固件项目

对于存在位错误并产生采样错误(也称为闪码、字码错误或代码错误)的应用,能否测出这些位错误导致的错误率十分重要。这份基于 FPGA 固件的应用手册建议了一种在无限期时间内准确测出这些错误的方法,并举例说明如何使用简单的 FPGA 平台完成这种测量。应用手册中介绍的两个示例均有相应代码,可按需索取。
用户指南: PDF
原理图: PDF
参考设计

CC2538EM-RD — CC2538EM 参考设计

This 2.4 GHz RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the license free 2.4 GHz frequency band.
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频