TPS767D3

正在供货

具有电源正常指示和使能功能的 1A、10V、双通道低压降稳压器

产品详情

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 2.5, 3.3 Rating Catalog Noise (µVrms) 55 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 2.5, 3.3 Rating Catalog Noise (µVrms) 55 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0mA to 1.0A per Regulator
  • 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350mV at 1A
  • Ultra-low 85µA Typical Quiescent Current
  • 1µA Quiescent Current During Shutdown
  • Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
  • 28-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0mA to 1.0A per Regulator
  • 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350mV at 1A
  • Ultra-low 85µA Typical Quiescent Current
  • 1µA Quiescent Current During Shutdown
  • Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
  • 28-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in a 28-pin PWP TSSOP package. They operate over a junction temperature range of -40°C to +125°C.

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in a 28-pin PWP TSSOP package. They operate over a junction temperature range of -40°C to +125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TLV752 正在供货 1A、低 IQ、高 PSRR、可调节、双通道低压降 (LDO) 稳压器 1-A dual-channel LDO in 2x2 package with improved accuracy (1.5%)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 Dual-Output Low-Dropout Voltage Regulators 数据表 (Rev. H) 2008年 8月 9日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
应用手册 Using the TPS767D325 LDO Regulator 2000年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

该参考设计展示了各种电源架构,这些架构可为需要 >1A 负载电流和高效率的应用处理器模块生成多个电压轨。所需的电源通过来自背板的 5V、12V 或 24V 直流输入生成。电源通过带集成 FET 的直流/直流转换器生成并且使用带集成电感器的电源模块以减小尺寸。此设计采用 HotRod™ 封装类型,适用于需要低 EMI 的应用,也非常适合设计时间受限的应用。其他功能包括 DDR 端接稳压器、输入电源 OR-ing、电压时序控制、过载保护电子保险丝以及电压和负载电流监控。该设计可以用于处理器、数字信号处理器和现场可编程门阵列。该设计已依照 CISPR22 标准针对辐射发射进行了测试,符合 A (...)
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频