可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
TPS73HD3
- Dual Output Voltages for Split-Supply Applications
- 3.3-V/Adjustable Output, 3.3 V/1.8 V, and
3.3 V/2.5 - Dropout Voltage < 80 mV Max at
IO = 100 mA (3.3-V option) - Low Quiescent Current, Independent of Load...340 uA Typ Per Regulator
- Ultra-Low-Current Sleep State...2 uA Max
- Dual Active-Low Reset Signals with 200-ms Pulse Width
- Output Current Range of 0 mA to 750 mA Per Regulator
- 28-Pin PowerPADTM TSSOP Package
PowerPAD is a trademark of Texas Instruments Incorporated.
The TPS73HD3xx family of dual voltage regulators offers very low dropout voltages and dual outputs in a compact package. Designed primarily for DSP applications, these devices can be used in any mixed-output voltage application with each regulator supporting up to 750 mA. Output current can be allocated as desired between the two regulators and used to power many of todays DSPs. Low quiescent current and very low dropout voltage assure maximum power usage in battery-powered applications. Texas Instruments PowerPAD TSSOP package allows use of these devices with any voltage/current combination within the range of the listed specifications without thermal problems, provided proper device mounting procedures are followed. Separate inputs allow the designer to configure the source power as desired. Dual active-low reset signals allow resetting of core-logic and I/O separately. Remote sense/feedback terminals provide regulation at the load. The TPS73HD3xx are available in 28-pin PowerPAD TSSOP. They operate over a free-air temperature range of -40°C to 125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual Output Low-Dropout Voltage Regulator 数据表 (Rev. C) | 1999年 5月 13日 | |||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) | 2018年 8月 17日 | ||||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
应用手册 | Technical Review of Low Dropout Voltage Regulator Operation And Performance | 1999年 8月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。