TPS40211
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- For boost, flyback, SEPIC, LED drive apps
- Wide input operating voltage: 4.5 V to 52 V
- Adjustable oscillator frequency
- Fixed frequency current mode control
- Internal slope compensation
- Integrated low-side driver
- Programmable closed-loop soft start
- Overcurrent protection
- External synchronization capable
- Reference 700 mV (TPS40210), 260 mV (TPS40211)
- Low current disable function
- Create a custom design using the TPS4021x with the WEBENCH Power Designer
The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS4021x 4.5-V to 52-V Input Current Mode Boost Controller 数据表 (Rev. G) | PDF | HTML | 2020年 6月 10日 | ||
应用手册 | Basic Calculation of a Boost Converter's Power Stage... (Rev. D) | PDF | HTML | 2022年 11月 21日 | |||
应用手册 | 升压转换器功率级的基本计算 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2022年 11月 11日 | |
应用手册 | 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | 2021年 5月 3日 | ||
功能安全信息 | TPS4021x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution | 2020年 5月 22日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Practical Feedback Loop Analysis for Current-Mode Boost Converter | 2014年 3月 7日 | ||||
应用手册 | TPS40211 - SEPIC Design for MR-16 LED | 2010年 10月 27日 | ||||
EVM 用户指南 | Using the TPS40211EVM | 2009年 2月 6日 | ||||
模拟设计期刊 | New current-mode PWM controllers support boost, flyback, SEPIC and LED-driver | 2008年 8月 6日 | ||||
模拟设计期刊 | Q3 2008 Issue Analog Applications Journal | 2008年 8月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS40211EVM-352 — 用于 LED 驱动器的 8V 至 18V 输入、20V 至 35V 输出、700mA 的非同步升压电流稳压器
TPS40211EVM-352 评估模块 (EVM) 是固定频率 (300kHz) 非同步升压转换器,当固定电流为 700mA,且输入源电压为 8V 至 18V 时,输出电压介于 20V 至 35V 之间。该 EVM 设计成从单电源启动,因此无需额外偏置电压即可启动。该模块使用带有整体 N 通道 FET 驱动器的 TPS40211 非同步电流模式控制升压控制器。
TPS40211EVM-352 旨在使用相对稳定的 12V(8V 至 18V)源电压产生稳定的电流驱动器(电压为 700mV),用于高亮度 LED 等恒流负载。TPS40211EVM-352 旨在为 6 至 10 个 LED 演示 (...)
TPS40211 TINA-TI Average Reference Design (Rev. D)
TPS40211 TINA-TI Transient Start-up Reference Design
TPS40211 TINA-TI Transient Steady State Reference Design
Unencrypted TPS40211 PSpice Transient Model Package (Rev. A)
PMP9010 — 汽车类升压转换器驱动两串 LED
PMP8948 — 汽车类升压转换器驱动两串 LED
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HVSSOP (DGQ) | 10 | Ultra Librarian |
VSON (DRC) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点