产品详情

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.5 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Iq per channel (typ) (mA) 0.04 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 0.004 VICR (max) (V) 7 VICR (min) (V) 0
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.5 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Iq per channel (typ) (mA) 0.04 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 0.004 VICR (max) (V) 7 VICR (min) (V) 0
VSSOP (DDU) 8 6.2 mm² 2 x 3.1
  • Low Supply Current. . .20 µA Typ
  • Single Power Supply
  • Rail-to-Rail Common-Mode Input Voltage Range
  • Push-Pull Output Circuit
  • Low Input-Bias Current
  • APPLICATIONS
    • Battery Packs for Sensing Battery Voltage
    • MP3 Players, Digital Cameras, PMPs
    • Cellular Phones, PDAs, Notebook Computers
    • Test Equipment
    • General-Purpose Low-Voltage Applications

  • Low Supply Current. . .20 µA Typ
  • Single Power Supply
  • Rail-to-Rail Common-Mode Input Voltage Range
  • Push-Pull Output Circuit
  • Low Input-Bias Current
  • APPLICATIONS
    • Battery Packs for Sensing Battery Voltage
    • MP3 Players, Digital Cameras, PMPs
    • Cellular Phones, PDAs, Notebook Computers
    • Test Equipment
    • General-Purpose Low-Voltage Applications

The TLV7256 is a CMOS-type general-purpose dual comparator capable of single power-supply operation and using lower supply currents than the conventional bipolar comparators. Its push-pull output can connect directly to local ICs such as TTL and CMOS circuits.

The TLV7256 is a CMOS-type general-purpose dual comparator capable of single power-supply operation and using lower supply currents than the conventional bipolar comparators. Its push-pull output can connect directly to local ICs such as TTL and CMOS circuits.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TLV7256 数据表 (Rev. A) 2007年 1月 25日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D(SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
仿真模型

Unencrypted Pspice Model for TLV7256 (Rev. A)

SLCM003A.ZIP (21224 KB) - PSpice Model
仿真模型

Unencrypted TINA Model For TLV7256

SLCM010.TSC (17 KB) - TINA-TI Spice Model
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
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DDU) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频