THS3062
- Unity Gain Bandwidth: 300 MHz
- 0.1-dB Bandwidth: 120 MHz (G = 2)
- High Slew Rate: 7000 V/µs
- HD3 at 10 MHz: –81 dBc (G = 2, RL = 150
)
- High Output Current: ±145 mA into 50
- Power-Supply Voltage Range: ±5 V to ±15 V
- APPLICATIONS
- High-Speed Signal Processing
- Test and Measurement Systems
- VDSL Line Driver
- High-Voltage ADC Preamplifier
- Video Line Driver
The THS3061 (single) and THS3062 (dual) are high-voltage, high slew-rate current feedback amplifiers utilizing Texas Instruments' BICOM-1 process. Designed for low-distortion with a high slew rate of 7000 V/µs, the THS306x amplifiers are ideally suited for applications requiring large, linear output signals such as video line drivers and VDSL line drivers.
The THS3061 and THS3062 provide well-regulated ac performance characteristics with power supplies ranging from ±5-V operation up to ±15-V supplies. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 100 MHz, and the THS306x has less than 0.3 dB of peaking in the frequency response when configured in unity gain. The unity-gain bandwidth of 300 MHz provides excellent distortion characteristics at 10 MHz. The flexibility of the current-feedback design allows a 220-MHz, –3-dB bandwidth in a gain of 10, indicating excellent performance even at high gains.
The THS306x consumes 8.3 mA per-channel quiescent current at room temperature, and has the capability of producing up to ±145 mA of output current. The THS3061 is packaged in an 8-pin SOIC and an 8-pin MSOP with PowerPAD. The THS3062 is available in an 8-pin SOIC with PowerPAD and an 8-pin MSP with PowerPAD.
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Low-Distortion, High Slew Rate, Current-Feedback Amplifiers 数据表 (Rev. B) | 2009年 11月 20日 | |||
技术文章 | 3 common questions when designing with high-speed amplifiers | PDF | HTML | 2020年 7月 17日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | Noise Analysis for High Speed Op Amps (Rev. A) | 2005年 1月 17日 | ||||
EVM 用户指南 | THS3062EVM | 2002年 9月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
THS3062EVM — THS3062 评估模块
THS3062EVM 用于演示器件的功能和多功能性。该 EVM 可用于电源、输入信号和测试仪器。可以通过改变反馈和增益电阻器来调节增益。通道 1 的默认增益为 (-1) 或 +2(取决于使用的输入),通道 2 的增益为 +1。
ANALOG-ENGINEER-CALC — 模拟工程师计算器
除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。
VOLT-DIVIDER-CALC — Voltage divider calculation tool
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
HSOIC (DDA) | 8 | Ultra Librarian |
HVSSOP (DGN) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点