可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
TAS5805M 正在供货 具有处理功能的 23W 立体声、45W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5805M is our 23-W stereo, 45-W mono Class-D digital input audio amplifier, featuring a smaller package size, improved SNR, and manufactured using our latest process technology.

产品详情

Audio input type Digital Input Architecture Class-D Speaker channels (max) 3 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 106 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 29 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) 3 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 106 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 29 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • 2.1 Mode (2 SE + 1 BTL)
    • 2.0 Mode (2 BTL)
    • Single-Filter PBTL Mode Support
    • I2C Address Selection Pin (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Separate Dynamic Range Control for Satellite and Subchannels
    • 21 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
    • Support for 3D Effects
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
    • Support for AD or BD Mode
  • Benefits
    • Up to 90% Efficient
    • AD and BD Filter Mode Support
    • SNR: 106 dB, A-Weighted
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables
      Speaker Protection, Easy Listening, Night-Mode Listening.
    • Separate DRC for Satellite and Subchannels
    • Autobank Switching: Preload Coefficients for Different Sample Rates.
      No Need to Write new Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for
      External Microprocessor Intervention
  • Requires Only 3.3 V and PVDD
  • APPLICATIONS
    • Television
    • iPod™ Dock
    • Sound Bar

iPod is a trademark of Apple Inc.

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • 2.1 Mode (2 SE + 1 BTL)
    • 2.0 Mode (2 BTL)
    • Single-Filter PBTL Mode Support
    • I2C Address Selection Pin (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Separate Dynamic Range Control for Satellite and Subchannels
    • 21 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
    • Support for 3D Effects
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
    • Support for AD or BD Mode
  • Benefits
    • Up to 90% Efficient
    • AD and BD Filter Mode Support
    • SNR: 106 dB, A-Weighted
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables
      Speaker Protection, Easy Listening, Night-Mode Listening.
    • Separate DRC for Satellite and Subchannels
    • Autobank Switching: Preload Coefficients for Different Sample Rates.
      No Need to Write new Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for
      External Microprocessor Intervention
  • Requires Only 3.3 V and PVDD
  • APPLICATIONS
    • Television
    • iPod™ Dock
    • Sound Bar

iPod is a trademark of Apple Inc.

The TAS5711 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5711 is an I2S slave-only device receiving all clocks from external sources. The TAS5711 operates with a PWM carrier between 384-kHz switching rate and 352-KHz switching rate depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The TAS5711 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5711 is an I2S slave-only device receiving all clocks from external sources. The TAS5711 operates with a PWM carrier between 384-kHz switching rate and 352-KHz switching rate depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

下载 观看带字幕的视频 视频

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TAS5711 20-W Digital Audio-Power Amplifier With EQ, DRC, and 2.1 Mode 数据表 (Rev. A) 2010年 8月 26日
应用手册 Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
应用手册 TAS5711/31/31M数字音频功放3D音效使用及调试 2017年 12月 20日
EVM 用户指南 TAS5711EVM Evaluation Module User's Guide (Rev. A) 2014年 9月 11日
应用手册 AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

TAS571XSW-LINUX — 适用于 TAS571X 的 Linux 驱动程序

Linux 驱动程序支持 TAS571x 系列数字输入立体声放大器。Linux 驱动程序支持通过 I2C 总线和接口与 Linux DAI(数字音频接口)进行通信。
Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • tas5711
  • tas5717
  • tas5719
  • tas5721
Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tas571x.c
  2. Documentation/devicetree/bindings/sound/tas571x.txt
  3. sound/soc/codecs/tas571x.h

源文件 (...)
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
HTQFP (PHP) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频