SN75LVPE4410

正在供货

4 通道 16Gbps 线性转接驱动器

产品详情

Type Redriver Protocols PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3 Applications PCIE, SAS, SATA Number of channels 4 Speed (max) (Gbpp) 16 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Type Redriver Protocols PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3 Applications PCIE, SAS, SATA Number of channels 4 Speed (max) (Gbpp) 16 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
WQFN (RNQ) 40 24 mm² 6 x 4
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3-V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap or SMBus programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple SN75LVPE4410
  • Commercial temperature range of 0ºC to 70ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3-V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap or SMBus programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple SN75LVPE4410
  • Commercial temperature range of 0ºC to 70ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package

The SN75LVPE4410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0.

The SN75LVPE4410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of SN75LVPE4410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C) or by using pin control.

The SN75LVPE4410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0.

The SN75LVPE4410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of SN75LVPE4410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C) or by using pin control.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TMUXHS4412 正在供货 4 通道 20Gbps 2:1/1:2 差分多路复用器/多路信号分离器 Passive mux version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 SN75LVPE4410 Quad-Channel PCI Express 4.0 Linear Redriver 数据表 PDF | HTML 2020年 1月 27日
用户指南 SN75LVPE4410 Programming Guide 2020年 1月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS160PR410EVM-RSC — DS160PR410EVM-RSC

The DS160PR410EVM-RSC evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR410 PCI-Express linear redriver. It features eight DS160PR410 devices that can extend the transmission distance of a PCIe 4.0 (...)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

DS160PR410EVM-SMA — DS160PR410EVM-SMA

Quad-channel PCI-express gen-4 linear redriver evaluation module (EVM)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
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
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RNQ) 40 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频