MPY634

正在供货

高带宽精密模拟乘法器

alarm通知 立即订购

产品详情

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • WIDE BANDWIDTH: 10MHz typ
  • ±0.5% MAX FOUR-QUADRANT ACCURACY
  • INTERNAL WIDE-BANDWIDTH OP AMP
  • EASY TO USE
  • LOW COST
  • APPLICATIONS
    • PRECISION ANALOG SIGNAL PROCESSING
    • MODULATION AND DEMODULATION
    • VOLTAGE-CONTROLLED AMPLIFIERS
    • VIDEO SIGNAL PROCESSING
    • VOLTAGE-CONTROLLED FILTERS AND OSCILLATORS

All trademarks are the property of their respective owners.

  • WIDE BANDWIDTH: 10MHz typ
  • ±0.5% MAX FOUR-QUADRANT ACCURACY
  • INTERNAL WIDE-BANDWIDTH OP AMP
  • EASY TO USE
  • LOW COST
  • APPLICATIONS
    • PRECISION ANALOG SIGNAL PROCESSING
    • MODULATION AND DEMODULATION
    • VOLTAGE-CONTROLLED AMPLIFIERS
    • VIDEO SIGNAL PROCESSING
    • VOLTAGE-CONTROLLED FILTERS AND OSCILLATORS

All trademarks are the property of their respective owners.

The MPY634 is a wide bandwidth, high accuracy, four-quadrant analog multiplier. Its accurately laser-trimmed multiplier characteristics make it easy to use in a wide variety of applications with a minimum of external parts, often eliminating all external trimming. Its differential X, Y, and Z inputs allow configuration as a multiplier, squarer, divider, square-rooter, and other functions while maintaining high accuracy.

The wide bandwidth of this new design allows signal processing at IF, RF, and video frequencies. The internal output amplifier of the MPY634 reduces design complexity compared to other high frequency multipliers and balanced modulator circuits. It is capable of performing frequency mixing, balanced modulation, and demodulation with excellent carrier rejection.

An accurate internal voltage reference provides precise setting of the scale factor. The differential Z input allows user-selected scale factors from 0.1 to 10 using external feedback resistors.

The MPY634 is a wide bandwidth, high accuracy, four-quadrant analog multiplier. Its accurately laser-trimmed multiplier characteristics make it easy to use in a wide variety of applications with a minimum of external parts, often eliminating all external trimming. Its differential X, Y, and Z inputs allow configuration as a multiplier, squarer, divider, square-rooter, and other functions while maintaining high accuracy.

The wide bandwidth of this new design allows signal processing at IF, RF, and video frequencies. The internal output amplifier of the MPY634 reduces design complexity compared to other high frequency multipliers and balanced modulator circuits. It is capable of performing frequency mixing, balanced modulation, and demodulation with excellent carrier rejection.

An accurate internal voltage reference provides precise setting of the scale factor. The differential Z input allows user-selected scale factors from 0.1 to 10 using external feedback resistors.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 MPY634: Wide Bandwidth Precision Analog Multiplier 数据表 (Rev. A) 2004年 12月 13日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训