LP3990

正在供货

具有使能功能和低输出电压的 150mA、低 IQ、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TLV771 正在供货 150mA、小尺寸、高 PSRR、低压降 (LDO) 线性稳压器 150-mA LDO, pin-to-pin in SOT-23 package for cost-sensitive solutions

产品详情

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2, 1.35, 1.5, 1.8, 2.5, 2.8, 3.3 Noise (µVrms) 150 Iq (typ) (mA) 0.043 Thermal resistance θJA (°C/W) 54 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2, 1.35, 1.5, 1.8, 2.5, 2.8, 3.3 Noise (µVrms) 150 Iq (typ) (mA) 0.043 Thermal resistance θJA (°C/W) 54 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 4 1.5625 mm² 1.25 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • 1% Voltage Accuracy at Room Temperature
  • Stable with Ceramic Capacitor
  • Logic Controlled Enable
  • No Noise Bypass Capacitor Required
  • Thermal-Overload and Short-Circuit
    Protection
  • Input Voltage Range, 2 V to 6 V
  • Output Voltage Range, 0.8 V to 3.3 V
  • Output Current, 150 mA
  • Output Stable - Capacitors, 1 µF
  • Virtually Zero IQ (Disabled), < 10 nA
  • Very Low IQ (Enabled), 43 µA
  • Low Output Noise, 150 µVRMS
  • PSRR, 55 dB at 1 kHz
  • Fast Start-Up, 105 µs
  • 1% Voltage Accuracy at Room Temperature
  • Stable with Ceramic Capacitor
  • Logic Controlled Enable
  • No Noise Bypass Capacitor Required
  • Thermal-Overload and Short-Circuit
    Protection
  • Input Voltage Range, 2 V to 6 V
  • Output Voltage Range, 0.8 V to 3.3 V
  • Output Current, 150 mA
  • Output Stable - Capacitors, 1 µF
  • Virtually Zero IQ (Disabled), < 10 nA
  • Very Low IQ (Enabled), 43 µA
  • Low Output Noise, 150 µVRMS
  • PSRR, 55 dB at 1 kHz
  • Fast Start-Up, 105 µs

The LP3990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to 125°C junction temperature range.

For output voltages other than 0.8 V, 1.2 V, 1.35 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, or 3.3 V, please contact the Texas Instruments sales office.

The LP3990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to 125°C junction temperature range.

For output voltages other than 0.8 V, 1.2 V, 1.35 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, or 3.3 V, please contact the Texas Instruments sales office.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 300-mA LDO with improved performance and pin-to-pin in SOT-23 package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LP3990 150-mA Linear Voltage Regulator for Digital Applications 数据表 (Rev. J) PDF | HTML 2014年 9月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LP3990_0P8 PSpice Transient Model

SNVMAX8.ZIP (67 KB) - PSpice Model
仿真模型

LP3990_0P8 Unencrypted PSpice Transient Model

SNVMAX7.ZIP (2 KB) - PSpice Model
仿真模型

LP3990_1P2 PSpice Transient Model

SNVMAX3.ZIP (69 KB) - PSpice Model
仿真模型

LP3990_1P2 Unencrypted PSpice Transient Model

SNVMAX4.ZIP (2 KB) - PSpice Model
仿真模型

LP3990_1P35 PSpice Transient Model

SNVMAX6.ZIP (69 KB) - PSpice Model
仿真模型

LP3990_1P35 Unencrypted PSpice Transient Model

SNVMAX5.ZIP (2 KB) - PSpice Model
仿真模型

LP3990_1P5 PSpice Transient Model

SNVMAY3.ZIP (70 KB) - PSpice Model
仿真模型

LP3990_1P5 Unencrypted PSpice Transient Model

SNVMAY4.ZIP (2 KB) - PSpice Model
仿真模型

LP3990_1P8 PSpice Transient Model

SNVMAY2.ZIP (69 KB) - PSpice Model
仿真模型

LP3990_1P8 Unencrypted PSpice Transient Model

SNVMAY1.ZIP (2 KB) - PSpice Model
仿真模型

LP3990_2P5 PSpice Transient Model

SNVMAY0.ZIP (70 KB) - PSpice Model
仿真模型

LP3990_2P5 Unencrypted PSpice Transient Model

SNVMAX9.ZIP (2 KB) - PSpice Model
仿真模型

LP3990_2P8 PSpice Transient Model

SNVMAY5.ZIP (71 KB) - PSpice Model
仿真模型

LP3990_2P8 Unencrypted PSpice Transient Model

SNVMAY6.ZIP (2 KB) - PSpice Model
参考设计

TIDA-00574 — Xilinx Zynq 7000 系列 5W 小型高效低噪声电源解决方案参考设计

TIDA-00574 展示了具备小型解决方案尺寸以及高电流密度与低噪声电源的解决方案。它支持内部定序和高输出电压精度。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZR) 4 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
WSON (NGG) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频