产品详情

Gain range (dB) Fixed Gain, 7.8dB, 15.6dB, 20.9dB, 23.8dB Input voltage noise (typ) (nV√Hz) 56 Power supply (typ) (V) 2 to 5 Iq (typ) (mA) 0.158, 0.16, 0.188, 0.2 Interface type Analog 3 Wire Operating temperature range (°C) -40 to 85 Rating Catalog
Gain range (dB) Fixed Gain, 7.8dB, 15.6dB, 20.9dB, 23.8dB Input voltage noise (typ) (nV√Hz) 56 Power supply (typ) (V) 2 to 5 Iq (typ) (mA) 0.158, 0.16, 0.188, 0.2 Interface type Analog 3 Wire Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YPB) 4 1.5625 mm² 1.25 x 1.25 DSBGA (YPC) 4 1.5625 mm² 1.25 x 1.25
  • Typical LMV1012-15, 2.2V Supply, RL = 2.2 kΩ, C = 2.2 μF, VIN = 18 mVPP, Unless Otherwise Specified
  • Supply Voltage: 2V - 5V
  • Supply Current: <180 μA
  • Signal to Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): −89 dBV
  • Total Harmonic Distortion: 0.09%
  • Voltage Gain
    • LMV1012-07: 7.8 dB
    • LMV1012-15: 15.6 dB
    • LMV1012-20: 20.9 dB
    • LMV1012-25: 23.8 dB
  • Temperature Range: −40°C to 85°C
  • Offered in 4-Bump DSBGA Packages

All trademarks are the property of their respective owners.

  • Typical LMV1012-15, 2.2V Supply, RL = 2.2 kΩ, C = 2.2 μF, VIN = 18 mVPP, Unless Otherwise Specified
  • Supply Voltage: 2V - 5V
  • Supply Current: <180 μA
  • Signal to Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): −89 dBV
  • Total Harmonic Distortion: 0.09%
  • Voltage Gain
    • LMV1012-07: 7.8 dB
    • LMV1012-15: 15.6 dB
    • LMV1012-20: 20.9 dB
    • LMV1012-25: 23.8 dB
  • Temperature Range: −40°C to 85°C
  • Offered in 4-Bump DSBGA Packages

All trademarks are the property of their respective owners.

The LMV1012 is an audio amplifier series for small form factor electret microphones. This 2-wire portfolio is designed to replace the JFET amplifier currently being used. The LMV1012 series is ideally suited for applications requiring high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The LMV1012 audio amplifiers are specified to operate over a 2.2V to 5.0V supply voltage range with fixed gains of 7.8 dB, 15.6 dB, 20.9 dB, and 23.8 dB. The devices offer excellent THD, gain accuracy and temperature stability as compared to a JFET microphone.

The LMV1012 series enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing JFET market.

The devices are offered in extremely thin space saving 4-bump DSBGA packages. The LMV1012XP is designed for 1.0 mm canisters and thicker ECM canisters. These extremely miniature packages are designed for electret condenser microphones (ECM) form factor.

The LMV1012 is an audio amplifier series for small form factor electret microphones. This 2-wire portfolio is designed to replace the JFET amplifier currently being used. The LMV1012 series is ideally suited for applications requiring high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The LMV1012 audio amplifiers are specified to operate over a 2.2V to 5.0V supply voltage range with fixed gains of 7.8 dB, 15.6 dB, 20.9 dB, and 23.8 dB. The devices offer excellent THD, gain accuracy and temperature stability as compared to a JFET microphone.

The LMV1012 series enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing JFET market.

The devices are offered in extremely thin space saving 4-bump DSBGA packages. The LMV1012XP is designed for 1.0 mm canisters and thicker ECM canisters. These extremely miniature packages are designed for electret condenser microphones (ECM) form factor.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LMV1012 Analog Series: Pre-Amplified IC's for High Gain 2-Wire Microphones 数据表 (Rev. H) 2013年 5月 2日
白皮书 Digital Microphones - Applications and System Partitioning 2003年 4月 1日
白皮书 Integrated Circuits for High Performance Electret Microphones 2002年 12月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YPB) 4 Ultra Librarian
DSBGA (YPC) 4 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频