LM3686
- DC-DC Regulator
- VOUT_DCDC = 1.2 V to 2.5 V
- 600-mA Maximum ILOAD
- 3-MHz Typical PWM Fixed Switching Frequency
- Automatic PFM/PWM Mode Switching
- Internal Synchronous Rectification
- Internal Soft Start
- Dual-Rail Linear Regulator: LILO
- Load Transients < 50-mV Peak Typical
- Line Transients < 1-mV Peak Typical
- VOUT_LILO = 0.7 V to 2 V
- 70-µA Typical IQ and 300-mA Maximum ILOAD
- Linear Regulator: LDO
- Load Transients < 80-mV Peak Typical
- Line Transients < 1-mV Peak Typical
- VOUT_LDO = 1.5 V to 3.3 V
- 50-µA Typical IQ and 350-mA Maximum ILOAD
- Combined Global Features
- VBATT ≥ Maximum (VOUT_LILO + 1.5 V, 2.7 V)
- Operates From a Single Li-Ion Cell or 3-Cell NiMH/NiCd Batteries
- 100-µA IQ and 900-mA Maximum ILOAD
The LM3686 is a step-down DC-DC converter with a very low-dropout linear regulator and a low-noise linear regulator optimized for powering ultra-low voltage circuits. It provides three outputs with combined load current up to 900 mA over an input voltage range from 2.7 V to 5.5 V.
The device offers superior features and performance for many applications. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system control. During full-power operation, a fixed-frequency 3 MHz (typical), PWM mode drives loads from approximately 70 mA to 600 mA maximum. Hysteretic PFM mode extends the battery life through reduction of the quiescent current to 28 μA (typical) at light load and system standby. Internal synchronous rectification provides high efficiency.
For all available packages, see the orderable addendum at the end of the data sheet.All trademarks are the property of their respective owners.
Three enable (EN_x) pins allow the separate operation of either the DC-DC, post-regulation linear regulator, or the linear regulator alone. If the DC-DC is not enabled during start-up of the post-regulation linear regulator, a parallel small-pass transistor supplies the linear regulator from VBATT with maximal 50 mA. In the combined operation where both enables are raised together, the small-pass transistor is deactivated and the big pass transistor provides 350 mA output current. In shutdown mode (EN_x pins pulled low), the device turns off and reduces battery consumption to 2.5 μA (typical).
The LM3686 is available in a 12-pin DSBGA package. A high-switching frequency of 3 MHz (typical) allows the use of a few tiny surface-mount components. Only six external surface-mount components, an inductor and five ceramic capacitors, are required to establish a 15.66 mm2 total solution size.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3686 Step-Down DC-DC Converter With Integrated Post Linear Regulators System And Low-Noise Linear Regulator 数据表 (Rev. F) | PDF | HTML | 2016年 11月 23日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
EVM 用户指南 | AN-1886 LM3686 Evaluation Board (Rev. A) | 2013年 4月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YZR) | 12 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点